Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Multipole plug (44-pin)
▶  Socket, D-Sub, 44-pin ▶ high density
 
Ambient temperature min./max. -5°C / +50°C
Protection class IP 65

Materials:
Housing  Polyamide
Search in catalog
Search

Advanced search
Documentation

Data sheet

Assembly instructions
Technical Remarks
The specified protection class is valid only in assembled and tested state.
Note for use with VS LP04: The plug can only be used in the LP04 versions with a side electrical connection.

Operating
voltage
Cable exit
Housing color
Weight
Part No.
DC
 
 
 
 
[V]
 
 
[kg]
 
24
straight 180°
angled 90°
Black
0,042
Scope of delivery: multipole plug including 1 tube nut and 1 elbow fitting

Dimensions
1) Elbow fitting
2) tube nut


Pin assignment
Socket (female)
Plug (male)




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-05-07, © Bosch Rexroth AG, subject to change