Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Mini cylinder, ISO 6432, Series OCT
▶ Ø 12 - 25 mm ▶ Ports: Ø 4 - Ø 6 ▶ double-acting ▶ with magnetic piston ▶ cushioning: pneumatically, adjustable ▶ with integrated rear eye ▶ Piston rod: external thread
 
Standards ISO 6432
Compressed air connection push-in fitting
   
Working pressure min./max. 1,5 bar / 10 bar
Ambient temperature min./max. -20°C / +75°C
Medium temperature min./max. -20°C / +75°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Aluminum, anodized
Piston rod  Stainless steel
Front cover  Polyarylamide
End cover  Polyarylamide
Seal  Polyurethane
Nut for cylinder mounting  Aluminum, anodized
Nut for piston rod  Stainless steel
Scraper  Polyester urethane rubber
Search in catalog
Search

Advanced search
Product highlights

Product highlights
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Clamping piece for magnetic field sensor necessary

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Piston Ø [mm] 12 16 20 25  
Retracting piston force [N] 64 130 195 259  
Extracting piston force [N] 81 148 227 309  
Cushioning length [mm] 10 10 13 16  
Cushioning energy [J] 0,5 0,6 1,5 2,3  
Weight 0 mm stroke [kg] 0,058 0,07 0,122 0,168  

+10 mm stroke [kg] 0,007 0,0067 0,009 0,012  
Stroke max. [mm] 600 950 1100 1300  

  Piston Ø
Piston rod thread
Ports
Cylinder outer thread
12
M6
Ø 4
M16x1,5
16
M6
Ø 4
M16x1,5
20
M8
Ø 6
M22x1,5
25
M10x1,25
Ø 6
M22x1,5
 
Stroke 10
R480049564
5283100020
5284100020
5285100020
 
25
R480049567
5283100050
5284100050
5285100050
 
50
R480049570
5283100100
5284100100
5285100100
 
80
R480049574
5283100160
5284100160
5285100160
 
100
R480049575
5283100200
5284100200
5285100200
 
125
R480049576
5283100250
5284100250
5285100250
 
160
R480049578
5283100320
5284100320
5285100320
 
200
R480049579
5283100400
5284100400
5285100400
 
250
R480049580
5283100500
5284100500
5285100500
 
320
R480049582
5283100640
5284100640
5285100640
 
400
R480049583
5283100800
5284100800
5285100800
 
500
R480049584
5283101000
5284101000
5285101000
 

Optional stroke lengths
and options
 

Piston Ø 12 - 25


Piston Ø 12


Piston Ø 16 - 25
1) Clamp for sensor - installation at all 4 cylinder sides (Ø 12 mm at 3 sides) possible
2) Slot for cushioning screw 0.8 mm
S = stroke


Piston Ø
A1/A2
B
C –2
D1/D2
E H9
EE1/EE2
F
GA/GB
H
K
L
M1/M2
12
19
22
15
14,5
6
Ø 4
8
M16x1,5
M6
46
75
8
16
21
22
15
15,5
6
Ø 4
8
M16x1,5
M6
56
82
6
20
25
24
19
17,5
8
Ø 6
10
M22x1,5
M8
68
95
8
25
28,5
28
21
19,25
8
Ø 6
10
M22x1,5
M10x1,25
70
104
8
...Piston Ø
MM
N
P
R
T d13
T1
U
V
X
SW1
SW2
SW3
Z/Z1
...12
6
17
17
10
12
9
19
19,2
3,2
22
5
10
2,5
...16
6
16
17
13
12
9
23
20,5
3
22
5
10
6,6
...20
8
18
19
16
16
12,5
27
22,7
4
30
7
13
9,3
...25
10
21
21
15
16
12,5
30
24
5
30
9
17
9,3
...Piston Ø
Y/Y1











...12
7











...16
2,4











...20
3











...25
3














JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-22, © Bosch Rexroth AG, subject to change