Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Mini cylinder, ISO 6432, Series OCT
▶ Ø 12 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ cushioning: pneumatically, adjustable ▶ Piston rod: through, non-rotating, external thread
 
Standards ISO 6432
Compressed air connection internal thread
   
Working pressure min./max. 1,5 bar / 10 bar
Ambient temperature min./max. -20°C / +75°C
Medium temperature min./max. -20°C / +75°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Aluminum, anodized
Piston rod  Stainless steel
Front cover  Polyarylamide
End cover  Polyarylamide
Seal  Polyurethane
Nut for cylinder mounting  Aluminum, anodized
Nut for piston rod  Stainless steel
Scraper  Polyester urethane rubber
Search in catalog
Search

Advanced search
Product highlights

Product highlights
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Clamping piece for magnetic field sensor necessary

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Piston Ø [mm] 12 16 20 25  
Retracting piston force [N] 64 130 195 259  
Extracting piston force [N] 64 130 195 259  
Cushioning length [mm] 10 10 13 16  
Cushioning energy [J] 0,5 0,6 1,5 2,3  
Weight 0 mm stroke [kg] 0,058 0,07 0,122 0,168  

+10 mm stroke [kg] 0,007 0,007 0,009 0,012  
Stroke max. [mm] 500 500 500 500  

  Piston Ø
Piston rod thread
Ports
Cylinder outer thread
Torque for torsion protection, max.
12
M6
M5
M16x1,5
0,1
16
M6
M5
M16x1,5
0,15
20
M8
G 1/8
M22x1,5
0,25
25
M10x1,25
G 1/8
M22x1,5
0,4
 
Stroke 10
R480052495
R412003101
R412003201
R412003301
 
25
R480052496
R412003104
R412003204
R412003304
 
50
R480052497
R412003109
R412003209
R412003309
 
80
R480052498
R412003115
R412003215
R412003315
 
100
R480052499
R412003119
R412003219
R412003319
 
125
R480052500
R412003124
R412003223
R412003324
 
160
R480052501
R412003131
R412003231
R412003331
 
200
R480052502
R412003139
R412003239
R412003339
 
250
R480052503
R412003149
R412003249
R412003349
 
320
R480052504
R412003163
R412003263
R412003363
 
400
R480052505
R412003179
R412003279
R412003379
 
500
R480052506
R412003199
R412003299
R412003399
 

Optional stroke lengths
and options
 

Piston Ø 12 - 25


Piston Ø 12


Piston Ø 16 - 25
1) Clamp for sensor - installation at all 4 cylinder sides (Ø 12 mm at 3 sides) possible
2) Slot for cushioning screw 0.8 mm
3) Do not exceed the given max. torque M-K of the piston rod or the non-rotating function may not work.
4) When assembling piston rod mountings, the piston rod must be secured with a tool to prevent twisting.
5) View without hexagon nut on piston rod and cylinder front end cover
S = stroke


Piston Ø
A1/A2
B1
B2
C1 –2/
C2 –2
D1/D2
EE1/EE2
F
GA/GB
H1/H2
K
L
M1/M2
12
19
22
22
15
14,5
M5
8
M16x1,5
M6
46
90
8
16
21
23
22
15
15,5
M5
8
M16x1,5
M6
56
101
6
20
25
25
24
19
17,5
G 1/8
10
M22x1,5
M8
68
118
8
25
28,5
29
28
21
19,25
G 1/8
10
M22x1,5
M10x1,25
70
127
8
...Piston Ø
MM
N1/N2
U
V
X1/X2
SW1
SW2
SW3
Z1/Z2
Y1/Y2
MK
Wi
...12
6
17
19
14
3,2
22
5
10
5,5
7
0,1
±3,9°
...16
6
16
23
15,8
3
22
5
10
6,6
2,4
0,15
±3,2°
...20
8
18
27
17,5
4
30
7
13
9,3
3
0,25
±2,5°
...25
10
21
30
18,8
5
30
9
17
9,3
3
0,4
±2,2°
MK = max. torque at piston rod
Wi = angle of rotation of piston rod



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-22, © Bosch Rexroth AG, subject to change