Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

MP9, Clevis mounting with rubber bushing
 
Scope of delivery: clevis incl. mounting screws
Search in catalog
Search

Advanced search
Documentation

Data sheet
Part No.
Piston Ø
CD H9
E
EW
FL
L
MR
TG ±0,2
Material
Weight
[kg]
25
10
40
17,5
20
14,5
12
27
Die-cast aluminum
0,1
32
10
46
25,5
22
16,5
14
32,5
Die-cast aluminum
0,1
40
12
55
27
25
17,5
19
38
Die-cast aluminum
0,1
50
12
62
31
27
18,5
19,5
46,5
Die-cast aluminum
0,2
63
16
80
39,5
32
21,5
26
56,5
Die-cast aluminum
0,3
80
16
94
49,5
36
24,5
27
72
Die-cast aluminum
0,4
100
20
114
59,5
41
26,5
29
89
Die-cast aluminum
0,7
32
10
47
25,5
22
16
14
32
Die-cast aluminum
0,1
40
12
56
27
28
15,5
17,5
40
Die-cast aluminum
0,2
50
12
63
31
28
15,5
18
46
Die-cast aluminum
0,2
63
16
81
39,5
36
20,5
24
59
Die-cast aluminum
0,4
80
16
95
49,5
38
20,5
24
73
Die-cast aluminum
0,6
100
20
115
59,5
43
25
28
90
Die-cast aluminum
1
250
40
274
109,5
70
45
41
218
Nodular graphite iron
17
320
45
344
119,5
80
50
46
274
Nodular graphite iron
29



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-07, © Bosch Rexroth AG, subject to change