|
|  | Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ Single-acting, retracted without pressure ▶ cushioning: elastic ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread
|
|
|  |
|
 |
Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ Single-acting, retracted without pressure ▶ with magnetic piston ▶ cushioning: elastic ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread
|
|
|  |
|  | Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ cushioning: elastic ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread ▶ ATEX optional
|
|
|  |
|
 |
Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread ▶ ATEX optional
|
|
|  |
|  | Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 16 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ cushioning: pneumatically, adjustable ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread ▶ ATEX optional
|
|
|  |
|
 |
Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 16 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ cushioning: pneumatically, adjustable ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread ▶ ATEX optional
|
|
|  |
|  | Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ heat resistant ▶ cushioning: elastic ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread
|
|
|  |
|
 |
Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 16 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ heat resistant ▶ cushioning: pneumatically, adjustable ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread
|
|
|  |
|  | Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ cushioning: elastic ▶ corrosion-protected ▶ Piston rod: through, external thread ▶ ATEX optional
|
|
|  |
|
 |
Mini cylinder, ISO 6432, Series MNI
|  | | |
▶ Ø 16 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ corrosion-protected ▶ Piston rod: through, external thread ▶ ATEX optional
|
|
|  |
|  | |
 |
| Accessories |
 |
 |
| Accessories overview |
 |
|  |
 |
| Cylinder mountings |
 |
|  | |
 |
|  | |
 |
| Piston rod mountings |
 |
|  | |
 |
|  | |
 |
| Guide units |
 |
GU1, Guide unit
|  | | |
▶ Ø 12 - 25 mm ▶ Plain bearing ▶ For standard cylinders ISO 6432
|
|
|  |
|  | GH1, Guide unit
|  | | |
▶ Ø 12 - 25 mm ▶ Plain bearing ▶ For standard cylinders ISO 6432
|
|
|  |
|
 |
GH2, Guide unit
|  | | |
▶ Ø 12 - 25 mm ▶ Linear ball bearing ▶ For standard cylinders ISO 6432
|
|
|  |
|  |
 |
| Sensors and sensor mountings, accessories |
 |
|  | |
 |
|  | |
 |
Sensor mounting
|  | | |
▶ for Series ST6, SM6 ▶ to mount on cylinder Series MNI, ICM
|
|
|  |
|  | Sensors, Series SM6
|  | | |
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated ▶ with distance measuring sensor, measurement range 32 - 256 mm
|
|
|  |
|
 |
Sensors, Series SM6
|  | | |
▶ 6 mm groove ▶ with cable ▶ Plug, M8x1, 4-pin, with knurled screw ▶ with distance measuring sensor, measurement range 32 - 256 mm
|
|
|  |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  |
 |