Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

2x3/2-way valve, Series CD01-PI
▶ Qn = 1250 l/min ▶ plate connection ▶ compressed air connection output: Base plate according to ISO 15407-2 ▶ Electr. connection: Plug, ISO 15407-2 ▶ Can be assembled into blocks ▶ Manual override: without detent, with detent ▶ double solenoid
 
Standards ISO 15407-2, 26 mm
Version Spool valve
Sealing principle soft sealing
Blocking principle Single base plate principle, Double base plate principle
Working pressure min./max. 0 bar / 10 bar
Ambient temperature min./max. -15°C / +50°C
Medium temperature min./max. -5°C / +50°C
Medium Compressed air
Max. particle size 40 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pneumatic ports Base plate ISO 15407
 
Protection class
with electrical connector/plug
IP 65
Protection class according to NEMA NEMA 4
Status display LED Green
Switch-on time 32 ms
Switch-off time 25 ms
Mounting screw M4
mounting screw tightening torque 1.6 Nm
   

Materials:
Housing  Aluminum
Seals  Hydrogenated nitrile butadiene rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Operating
voltage
Voltage
tolerance
Power consumption
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
DC
 
 
 
 
 
 
W
24 V
-
-
-10% / +10%
-
-
1.2
-
110 V
110 V
-10% / +10%
-10% / +15%
-10% / +15%
1.2


 
 
MO
Operating
voltage
Flow conductance
Qn 
Control­ pressure
min./max.
Weight
Note
Part No.
 
 
 
DC
AC 50 Hz
AC 60 Hz
b
C
1▶2
2▶3
 
 
 
 
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min] 
[bar]
[kg]
 
 
NC/NC
24 V
-
-
0.2
5.21
1250
1250
1.7 / 10
0.261
1)
-
110 V
110 V
-
NC/NC
24 V
-
-
0.2
5.21
1250
1250
1.7 / 10
0.261
1)
-
110 V
110 V
-
NO/NO
24 V
-
-
0.2
5.21
1250
1250
1.7 / 10
0.261
1)
-
110 V
110 V
-
NO/NO
24 V
-
-
0.2
5.21
1250
1250
1.7 / 10
0.261
1)
-
110 V
110 V
-
NC/NO
24 V
-
-
0.2
5.21
1250
1250
1.7 / 10
0.261
1)
-
110 V
110 V
-
NC/NO
24 V
-
-
0.2
5.21
1250
1250
1.7 / 10
0.261
1)
-
110 V
110 V
-
MO = Manual override
1) UR (Underwriters Laboratories)
Nominal flow Qn at 6 bar and Δp = 1 bar.
Please note that the flows vary, depending on the base plate used.

The minimum control pressure is calculated as follows: 1.7 bar + 0.5 x working pressure.

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change