|
|

 |
|
Series RAK
▶ angle of rotation: 30 - 270 ° ▶ Rotary wing drive, double-acting ▶ axis geometry: single
|
|
|
|
|
| Working pressure min./max. |
See table below |
| Ambient temperature min./max. |
See table below |
| Medium temperature min./max. |
-5°C / +60°C |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 1 mg/m³ |
| Theoretical torque at |
6 bar |
| Housing |
Aluminum, anodized |
| Seals |
Acrylonitrile Butadiene Rubber |
| Axis |
Steel |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
| Max. permissible axial bearing load |
[N] |
3 |
4 |
4 |
25 |
30 |
| Max. permissible radial bearing load |
[N] |
30 |
40 |
50 |
300 |
400 |
| Interior volume |
[cm³] |
1.4 |
4 |
12 |
21 |
43 |
| Repetitive precision |
[°] |
4 |
4 |
4 |
4 |
4 |
| Theoretical torque |
[Nm] |
0.15 |
0.38 |
1.2 |
2.1 |
4.1 |
| Permissible kinetic energy |
[J] |
0.0006 |
0.001 |
0.002 |
0.003 |
0.007 |
| Version |
|
Single vane |
Single vane |
Single vane |
Single vane |
Single vane |
| Max. permissible axial bearing load |
[N] |
30 |
|
|
|
|
| Max. permissible radial bearing load |
[N] |
400 |
|
|
|
|
| Interior volume |
[cm³] |
34 |
|
|
|
|
| Repetitive precision |
[°] |
4 |
|
|
|
|
| Theoretical torque |
[Nm] |
9.5 |
|
|
|
|
| Permissible kinetic energy |
[J] |
0.007 |
|
|
|
|
| Version |
|
Double vane |
|
|
|
|
|
RAK - 1S
|
M5
|
90
|
0.03 / 0.3
|
2 / 7
|
-5 / +80
|
300
|
0.036
|
|
|
180
|
0.06 / 0.6
|
180
|
|
|
RAK - 2S
|
M5
|
30 - 180
|
0.08 / 0.8
|
2 / 7
|
-5 / +80
|
150
|
0.085
|
|
|
RAK - 3S
|
M5
|
30 - 180
|
0.08 / 0.8
|
2 / 7
|
-5 / +80
|
150
|
0.17
|
|
|
RAK - 4S
|
M5
|
30 - 180
|
0.1 / 1
|
2 / 10
|
-5 / +80
|
120
|
0.28
|
|
|
RAK - 5S
|
G 1/8
|
30 - 270
|
0.2 / 2
|
2 / 10
|
-5 / +60
|
90
|
0.51
|
|
|
RAK - 5D
|
G 1/8
|
30 - 90
|
0.2 / 2
|
2 / 10
|
-5 / +60
|
180
|
0.53
|
|
|
|
|
|
|
 |