Swivel time: The values indicated are for the max. angle of rotation.
Dimensions
*
Oscillating reference point
Frame size
A
B
C
D
E
F
G
H
J
L
M
N
P
RAK - 6S
79
145
19.5
86
39.5
12
25
29
2.5
13
36
16
G 1/8
RAK - 6D
79
145
19.5
86
39.5
12
25
29
2.5
13
36
16
G 1/8
RAK - 7S
110
180
23.5
103
53.5
17
30
34.5
3
16
51
24
G 1/4
RAK - 7D
110
180
23.5
103
53.5
17
30
34.5
3
16
51
24
G 1/4
RAK - 8S
141.5
220
30
125
65
25
45
41.5
3.5
22
66
32
G 3/8
RAK - 8D
141.5
220
30
125
65
25
45
41.5
3.5
22
66
32
G 3/8
...Frame size
Q
R
S
T
U
V
Y
Z
AA
BB
CC
DD
EE
...RAK - 6S
45
M6x1
5
28
29
58
11
14
6
20
46
51
44
...RAK - 6D
45
M6x1
5
28
29
58
11
14
6
20
46
51
44
...RAK - 7S
70
M8x1,25
5
34
34.5
85.2
10.5
15.5
8
23.5
56
75
61
...RAK - 7D
70
M8x1,25
5
34
34.5
85.2
10.5
15.5
8
23.5
56
75
61
...RAK - 8S
80
M10x1,5
42
41.5
110
13
17.5
10
27.5
70
88.5
78
...RAK - 8D
80
M10x1,5
42
41.5
110
13
17.5
10
27.5
70
88.5
78
...Frame size
FF
GG
NV
NZ 1)
...RAK - 6S
57
68
10
4x2,5x20
...RAK - 6D
57
68
10
4x2,5x20
...RAK - 7S
85
97
13
5x3x36
...RAK - 7D
85
97
13
5x3x36
...RAK - 8S
98.5
125
19
7x4x40
...RAK - 8D
98.5
125
19
7x4x40
1)
Groove: width x depth x length
Accessories
1) rotary unit 2) foot mounting 3) flange mounting 4) mounting plate for sensor 5) sensor 6) swivel arm with magnet 7) hydraulic shock absorber 8) swivel arm without magnet 9) swivel arm with magnet