|
Filling unit, electrically operated, Series AS1-SSU
▶ G 1/4 ▶ Air supply: left ▶ pipe connection
|
|
|
|
|
| Parts |
3/2-way valve, electrically operated, Filling valve |
| Version |
Poppet valve, Can be assembled into blocks |
| Working pressure min./max. |
2.5 bar / 10 bar |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Pilot |
internal |
| Sealing principle |
soft sealing |
| Max. particle size |
25 µm |
| Degree of protection , with Plug |
IP 65 |
| Duty cycle |
100 % |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
| Threaded bushing |
Die cast zinc |
|
|
|
|