|
Active carbon filter, Series AS1-FLA
▶ G 1/4 ▶ Air supply: right
|
|
|
|
|
| Version |
Active carbon filter, Can be assembled into blocks |
| Mounting orientation |
vertical |
| Working pressure min./max. |
0 bar / 12 bar |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Filter reservoir volume |
12 cm³ |
| Filter element |
exchangeable |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
| Threaded bushing |
Die cast zinc |
| Reservoir |
Polycarbonate |
| Filter insert |
Active carbon |
|
|
|
|