Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Filling valve, pneumatically operated, Series AS1-SSV
▶ G 1/4 ▶ Air supply: right ▶ pipe connection
 
Version Poppet valve, Can be assembled into blocks
Working pressure min./max. 2.5 bar / 12 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Sealing principle soft sealing
Max. particle size 5 µm

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Builds up pressure slowly in the pneumatic systems, i.e. prevents a sudden pressure build-up during a restart after a mains pressure failure or avoids emergency OFF switching. This also avoids dangerous, jerky cylinder movements.

 
Port
Qn
Weight
Part No.
 
 
 
1▶2
 
 
 
 
[l/min]
[kg]
 
G 1/4
2000
2000
0.1336
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Flow rate characteristic
p2 = secondary pressure
qn = nominal flow


Dimensions
A1 = input
A2 = output




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-18, © Bosch Rexroth AG, subject to change