Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Connecting cable, Series CN2
▶ DDL cable ▶ Socket (female), M12x1, 5-pin, A-coded ▶ Plug (male), M12x1, 5-pin, A-coded ▶ screened
 
Ambient temperature min./max. -25°C / +80°C
Protection class IP 67
Cable exit straight 180°
Wire cross-section 0,34 mm²

Materials:
Housing  Polyurethane
Housing color Orange
Seals  Fluorocaoutchouc
Cable color Black
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
The specified protection class is valid only in assembled and tested state.

Electrical interface
Operating
voltage
Max. current
Cable length L
Part No.
[Port 1]
[Port 2]
[V DC]
[V AC]
[A]
[m]
 
Socket (female), M12x1, 5-pin, A-coded
Plug (male), M12x1, 5-pin, A-coded
36
30
4
0,3
Socket (female), M12x1, 5-pin, A-coded
Plug (male), M12x1, 5-pin, A-coded
36
30
4
1
Socket (female), M12x1, 5-pin, A-coded
Plug (male), M12x1, 5-pin, A-coded
36
30
4
2
Socket (female), M12x1, 5-pin, A-coded
Plug (male), M12x1, 5-pin, A-coded
36
30
4
5
Socket (female), M12x1, 5-pin, A-coded
Plug (male), M12x1, 5-pin, A-coded
36
30
4
10

Dimensions
L = cable length




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-26, © Bosch Rexroth AG, subject to change