Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Series BSG
▶ F = 0.95 - 137.4 N ▶ external diameter: 10.4 - 74 mm ▶ external thread
 
Ambient temperature min./max. -10°C / +70°C
Min./max. temporary ambient temperature (<30 s) -30°C / +120°C
Hardness according to standard ISO 7619-1:2010 55 ± 5 Shore A
Abrasion value according to DIN 535 16 ISO 4649:2002 100-120 mm³

Materials:
Connector  Aluminum
Vacuum  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
To be used on uneven, sensitive, and smooth to slightly rough surfaces.

 
Compressed air connection
external diameter
Holding force*)
Separation force
Volume
Max. curving on object Rmin
Weight
Delivery unit
Part No.
 
 
[mm]
[N]
[N]
[cm³]
[mm]
[kg]
[Piece(s)]
 
G 1/8
10,4
0,95
3,8
0,23
10
0,005
2
G 1/8
15,6
2,3
6,7
0,75
20
0,006
2
G 1/8
20
5,7
15,2
1,4
25
0,006
1
G 1/4
30
13,6
39,6
4,75
40
0,016
1
G 1/4
38
22,8
64,5
9,25
60
0,019
1
G 1/4
50
51,3
95
26,25
75
0,027
1
G 1/4
74
137,4
218
76
70
0,071
1
*) Theoretical value at 60% vacuum level, without safety factor

Max. curving on object Rmin


Dimensions


Part No.
ØD
G
Ha*)
H
h
B
SW
L



10,4
G 1/8
25,5
29,5
16
12
14
7,5



15,6
G 1/8
25,5
32,5
19
17
14
7,5



20
G 1/8
27,5
32,5
19
24
14
7,5



30
G 1/4
33
42
27
36
17
11



38
G 1/4
33
43
28
46
17
11



50
G 1/4
37
49
34
59
17
11



74
G 1/4
50
64
47
83
21
11



*) Height for vacuum operation



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-25, © Bosch Rexroth AG, subject to change