|
|
Series BSG
▶ F = 13.5 - 140 N ▶ external diameter: 29 - 84 mm ▶ internal thread ▶ low-wear
|
|
|
|
|
| Ambient temperature min./max. |
-40°C / +80°C |
| Min./max. temporary ambient temperature (<30 s) |
-40°C / +100°C |
| Hardness according to standard ISO 7619-1:2010 |
72 ± 5 Shore A |
| Abrasion value according to DIN 535 16 ISO 4649:2002 |
10-12 mm³ |
| Connector |
Aluminum |
| Vacuum |
Polyurethane |
|
|
|
|
 |
| ■ |
To be used on uneven, sensitive, and smooth to slightly rough surfaces. |
|
|
G 1/4
|
29
|
13,5
|
32
|
4,2
|
25
|
0,014
|
1
|
|
|
38
|
33
|
56
|
11,3
|
30
|
0,016
|
|
|
47
|
52
|
88
|
22,6
|
40
|
0,025
|
|
|
59
|
75
|
120
|
31
|
50
|
0,038
|
|
|
84
|
140
|
250
|
78
|
80
|
0,114
|
|
|
|
29
|
G 1/4
|
33,5
|
42
|
27
|
12
|
17
|
|
|
|
|
|
|
38
|
G 1/4
|
28,2
|
41
|
26
|
12
|
17
|
|
|
|
|
|
|
47
|
G 1/4
|
33
|
47,5
|
32,5
|
12
|
17
|
|
|
|
|
|
|
59
|
G 1/4
|
36,5
|
49
|
34
|
12
|
17
|
|
|
|
|
|
|
84
|
G 1/4
|
47
|
62
|
47
|
12
|
22
|
|
|
|
|
|
|
|
|