Series FSR
▶ F = 16 - 2560 N ▶ external diameter: 30 - 300 mm ▶ internal thread
Ambient temperature min./max.
-10°C / +70°C
Hardness according to standard ISO 7619-1:2010
60 ± 5 Shore A
Abrasion value according to DIN 535 16 ISO 4649:2002
105 mm³
Connector
Aluminum
Vacuum
Chloroprene rubber
■
To be used on even, smooth, and rough surfaces.
M5
30
16
2,5
50
0,01
1
G 1/8
50
64
8
110
0,02
G 1/4
75
160
28
165
0,03
G 3/8
100
304
56
165
0,07
G 1/2
150
608
160
306
0,21
G 3/4
225
1480
500
465
0,75
G 1
300
2560
1250
758
1,8
30
M5
13
10
–
17
14,5
–
–
10
3,5
–
8
50
G 1/8
31
11
–
18
13,5
–
–
18
5,5
–
14
75
G 1/4
49
14
–
22
16,5
–
–
22
7
–
17
100
G 3/8
65,5
18
–
28
21
–
G 1/8
24
8,5
20
21
150
G 1/2
96
26
–
42
33
–
G 1/8
35
12
30
27
225
G 3/4
149
34
–
54
43
–
G 1/8
50
14
50
41
300
G 1
200
44
70
70
55
G 1/2
G 1/8
56
19
60
46
JavaScript is not activated in your browser. This may result in functional restrictions.