Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Intermediate plate, Ports 2 and 4 side or bottom
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 2 ▶ type G ▶ compressed air connection output: G 1/4 - G 3/8 ▶ Can be assembled into blocks
 
Ambient temperature min./max. -20°C / +70°C
Medium temperature min./max. -20°C / +70°C
Medium Compressed air
Working pressure min./max. -1 bar / 16 bar
Number of valve positions 1
Surface painted
Direction of pneumatic port (2,4) Both directions possible
Direction of pneumatic port (14) Down
Exhaust (3,5) unrestricted exhaust
  Ports separated

Materials:
Subbase  Die-cast aluminum,  black painted
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Frame size
Compressed air connection
Weight
Part No.
 
Input
Output
Pilot connection
 
 
 
[1]
[2 / 4]
[14]
[kg]
 
ISO 1
G 1/4
G 1/4
G 1/8
0,23
ISO 2
G 3/8
G 3/8
G 1/8
0,36
Scope of delivery incl. seal and mounting screws

Dimensions


Part No.
 
A
B
B1
C
D
E
F
G
H
J
ISO 1
2 x G 1/4
3 x G 3/8
3 x G 1/4
5,5
11
5,5
9
22
92
24
ISO 2
2 x G 3/8
3 x G 1/2
3 x G 3/8
6,5
14,5
10
12
29
102
32
...Part No.
K
L
M
N
O
P
R
S
T


12
n x 43 + 44
12
36
22
45,7
17
106
8


15
n x 56 + 58
15
45,7
29
56
20
120
7


n = number of subbases



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-02, © Bosch Rexroth AG, subject to change