|
|

 |
|
Pressure regulator, Series AS2-RGS
▶ 1/4 NPTF - 3/8 NPTF ▶ Qn=2200 - 2700 l/min ▶ Activation: mechanical ▶ lockable ▶ For padlocks ▶ suitable for ATEX
|
|
|
|
|
| ATEX |
II 2G2D T4 X |
| Mounting orientation |
Any |
| Working pressure min./max. |
See table below |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Regulator type |
Diaphragm-type pressure regulator, Can be assembled into blocks |
| Regulator function |
with relieving air exhaust |
| Adjustment range min./max. |
See table below |
| Pressure supply |
single |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization |
|
|
|
1/4 NPTF
|
2200
|
0.1 / 16
|
0.1 - 1
|
0.32
|
|
|
1/4 NPTF
|
2200
|
0.1 / 16
|
0.1 - 2
|
|
|
1/4 NPTF
|
2200
|
0.2 / 16
|
0.2 - 4
|
|
|
1/4 NPTF
|
2200
|
0.5 / 16
|
0.5 - 8
|
|
|
1/4 NPTF
|
2200
|
0.5 / 16
|
0.5 - 10
|
|
|
1/4 NPTF
|
2200
|
0.5 / 16
|
0.5 - 16
|
|
|
3/8 NPTF
|
2700
|
0.1 / 16
|
0.1 - 1
|
|
|
3/8 NPTF
|
2700
|
0.1 / 16
|
0.1 - 2
|
|
|
3/8 NPTF
|
2700
|
0.2 / 16
|
0.2 - 4
|
|
|
3/8 NPTF
|
2700
|
0.5 / 16
|
0.5 - 8
|
|
|
3/8 NPTF
|
2700
|
0.5 / 16
|
0.5 - 10
|
|
|
3/8 NPTF
|
2700
|
0.5 / 16
|
0.5 - 16
|
|
|
|
-
|
1/4 NPTF
|
2200
|
0.1 / 16
|
0.1 - 1
|
0.248
|
|
|
1/4 NPTF
|
2200
|
0.1 / 16
|
0.1 - 2
|
|
|
1/4 NPTF
|
2200
|
0.2 / 16
|
0.2 - 4
|
|
|
1/4 NPTF
|
2200
|
0.5 / 16
|
0.5 - 8
|
|
|
1/4 NPTF
|
2200
|
0.5 / 16
|
0.5 - 10
|
|
|
1/4 NPTF
|
2200
|
0.5 / 16
|
0.5 - 16
|
|
|
3/8 NPTF
|
2700
|
0.1 / 16
|
0.1 - 1
|
|
|
3/8 NPTF
|
2700
|
0.1 / 16
|
0.1 - 2
|
|
|
3/8 NPTF
|
2700
|
0.2 / 16
|
0.2 - 4
|
|
|
3/8 NPTF
|
2700
|
0.5 / 16
|
0.5 - 8
|
|
|
3/8 NPTF
|
2700
|
0.5 / 16
|
0.5 - 10
|
|
|
3/8 NPTF
|
2700
|
0.5 / 16
|
0.5 - 16
|
|
|
|
|
Dimensions in inches
|
1/4 NPTF
|
1/4 NPT
|
1/4 NPT
|
2.05
|
2.32
|
2.56
|
2.28
|
2.63
|
M36x1,5
|
1.34
|
2.24
|
1.34
|
1.46
|
|
3/8 NPTF
|
3/8 NPT
|
1/4 NPT
|
2.05
|
2.32
|
2.56
|
2.28
|
2.63
|
M36x1,5
|
1.34
|
2.24
|
1.34
|
1.46
|
|
...1/4 NPTF
|
1.97
|
|
|
|
|
|
|
|
|
|
|
|
|
...3/8 NPTF
|
1.97
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
 |