Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

3/2-shut-off valve, mechanically operated, Series AS2-BAV
▶ 1/4 NPTF - 3/8 NPTF ▶ suitable for ATEX
 
ATEX II 2G2D T4 X
Version Poppet valve, Can be assembled into blocks
  For padlocks

lockable
Working pressure min./max. 0 bar / 16 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Actuating element rotary switch
Sealing principle soft sealing

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Actuating element  Polyoxymethylene
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
A short silencer is required for wall mounting (see accessories e.g. R412004817).
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization

 
Port
Exhaust
Qn 
Weight
Part No.
 
 
 
1▶2
2▶3
 
 
 
 
 
[l/min] 
[kg]
 
1/4 NPTF
1/4 NPTF
2000
380
0.206
3/8 NPTF
Locking base: Steel
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions in inches
A1 = input
A2 = output
A3 = ventilation port
1) Mounting option for padlocks; max. shackle Ø 8


Dimensions in inches
A1
A2
A3
B
C
D
E1
F
M




1/4 NPTF
1/4 NPT
1/4 NPT
2.05
2.32
2.56
0.81
2.64
1.34




3/8 NPTF
3/8 NPT
1/4 NPT
2.05
2.32
2.56
0.81
2.64
1.34







JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-18, © Bosch Rexroth AG, subject to change