Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Microfilter, Series AS5-FLC
▶ 3/4 NPTF - 1 NPTF ▶ filter porosity: 0.01 µm
 
Version Microfilter, Can be assembled into blocks
Mounting orientation vertical
Working pressure min./max. See table below
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Filter reservoir volume 87 cm³
Filter element exchangeable
filter porosity 0.01 µm
Condensate drain See table below

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Reservoir  Polycarbonate
Filter insert  Borosilicate glass fiber
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization
Recommended pre-filtering: 0.3 µm
max. residual oil content at the outlet: 0.01 mg/m³
solid impurities in the compressed air at the outlet as per ISO 8573-1: class 1

 
Port
Qn
Working pressure min./max.
Condensate drain
Reservoir
Protective guard
Weight
Part No.
 
 
[l/min]
 
 
 
 
[kg]
 
3/4 NPTF
1600
1.5 / 16
semi-automatic, open without pressure
Polycarbonate 
Polyamide
0.71
3/4 NPTF
1.5 / 16
fully automatic, open without pressure
0.76
3/4 NPTF
0 / 16
fully automatic, closed without pressure
0.76
1 NPTF
1.5 / 16
semi-automatic, open without pressure
0.71
1 NPTF
1.5 / 16
fully automatic, open without pressure
0.76
1 NPTF
0 / 16
fully automatic, closed without pressure
0.76
1) Reservoir with level indicator
Nominal flow Qn at 6.3 bar and Δp = 0.1 bar

Flow rate characteristic
p2 = secondary pressure
qn = nominal flow


Dimensions in inches
1) Plastic reservoir and protective guard with window
2) Metal reservoir with inspection glass
3) Semi-automatic condensate drain
4) Fully automatic condensate drain


Dimensions in inches
Part No.
A1
A2
A7
B
C
D
E1
H1
H2
H3
H4
M
3/4 NPTF
3/4 NPT
G 1/8
3.35
4.06
4.29
0.2
9.84
10.47
10
10.63
2.28
3/4 NPTF
3/4 NPT
G 1/8
3.35
4.06
4.29
0.2
9.84
10.47
10
10.63
2.28
3/4 NPTF
3/4 NPT
G 1/8
3.35
4.06
4.29
0.2
9.84
10.47
10
10.63
2.28
1 NPTF
1 NPT
G 1/8
3.35
4.06
4.29
0.2
9.84
10.47
10
10.63
2.28
1 NPTF
1 NPT
G 1/8
3.35
4.06
4.29
0.2
9.84
10.47
10
10.63
2.28
1 NPTF
1 NPT
G 1/8
3.35
4.06
4.29
0.2
9.84
10.47
10
10.63
2.28



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change