Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

3/2-way valve, pneumatically operated, Series AS5-SOV
▶ 3/4 NPTF - 1 NPTF ▶ pipe connection
 
Version Poppet valve, Can be assembled into blocks
Working pressure min./max. 2 bar / 10 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Sealing principle soft sealing
Control­ pressure
min./max.
2.5 bar / 16 bar

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization

 
Port
Exhaust
Qn
Weight
Part No.
 
 
 
 
1▶2
2▶3
 
 
 
 
 
[l/min]
[kg]
 
3/4 NPTF
3/8 NPTF
12500
12500
3700
0.459
1 NPTF
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Flow rate characteristic,  1 → 2
p2 = secondary pressure
qn = nominal flow


Rear exhaust,  2 → 3
p2 = secondary pressure
qn = nominal flow


control pressure characteristic
minimum pilot pressure depending on working pressure
PS = control pressure
PB = Working pressure


Dimensions in inches
A1 = input
A2 = output
A3 = ventilation port
A5 = pilot connection


Dimensions in inches
Part No.
A1
A2
A3
A5
B
C
D
E1
F
M

3/4 NPTF
3/4 NPT
3/8 NPT
G 1/8
3.35
4.06
4.29
0.8
4.92
2.28

1 NPTF
1 NPT
3/8 NPT
G 1/8
3.35
4.06
4.29
0.8
4.92
2.28




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change