|
|

 |
|
Compact cylinder, ISO 21287, Series CCI
▶ Ø 16 - 100 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ Piston rod: external thread ▶ ATEX optional
|
|
|
|
|
| Standards |
ISO 21287 |
| Compressed air connection |
internal thread |
| |
|
| Working pressure min./max. |
1 bar / 10 bar |
| Ambient temperature min./max. |
-20°C / +80°C |
| Medium temperature min./max. |
-20°C / +80°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pressure for determining piston forces |
6 bar |
| |
|
| Cylinder tube |
Aluminum, anodized |
| Piston rod |
Stainless steel |
| Front cover |
Aluminum |
| End cover |
Aluminum |
| Seal |
Polyurethane |
| Nut for cylinder mounting |
Steel, galvanized |
| Scraper |
Polyurethane |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of compressed air must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
| ■ |
ATEX-certified cylinders can be generated in the Internet configurator. |
| ■ |
ATEX ID: II 2G c IIB T4
II 2D c IP65 T125°C X
|
| ■ |
The operating temperature range for ATEX-certified cylinders is -20°C to +50°C. |
|
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office. |
| Retracting piston force |
[N] |
91 |
137 |
216 |
364 |
560 |
| Extracting piston force |
[N] |
106 |
164 |
259 |
422 |
665 |
| Impact energy |
[J] |
0.11 |
0.15 |
0.2 |
0.4 |
0.52 |
| Weight |
0 mm stroke |
[kg] |
0.064 |
0.125 |
0.149 |
0.256 |
0.326 |
|
+10 mm stroke |
[kg] |
0.016 |
0.023 |
0.026 |
0.043 |
0.052 |
| Stroke max. |
[mm] |
300 |
300 |
300 |
300 |
300 |
| Retracting piston force |
[N] |
871 |
1478 |
2397 |
3886 |
|
| Extracting piston force |
[N] |
1035 |
1647 |
2656 |
4145 |
|
| Impact energy |
[J] |
0.64 |
0.75 |
0.75 |
1 |
|
| Weight |
0 mm stroke |
[kg] |
0.487 |
0.728 |
1.195 |
2.234 |
|
|
+10 mm stroke |
[kg] |
0.07 |
0.087 |
0.116 |
0.168 |
|
| Stroke max. |
[mm] |
300 |
300 |
500 |
500 |
|
|
|
|
|
|
|
|
|
|
|
|
|
16
|
12
|
15
|
10
|
6
|
29.3
|
M5
|
M6
|
10
|
3
|
2.5
|
3.5
|
4.5
|
–
|
|
20
|
16
|
15.5
|
12
|
7.5
|
36.3
|
M5
|
M8
|
13
|
4
|
2.5
|
4.5
|
4.5
|
4.5
|
|
25
|
16
|
15.5
|
12
|
8
|
40.3
|
M5
|
M8
|
13
|
4
|
2.5
|
4.5
|
4.5
|
4
|
|
32
|
19
|
17
|
14
|
9.2
|
50
|
G 1/8
|
M10x1,25
|
17
|
5
|
2.5
|
5
|
7.5
|
4.85
|
|
40
|
19
|
17
|
14
|
9.2
|
58
|
G 1/8
|
M10x1,25
|
17
|
5
|
2.5
|
5
|
7.5
|
9.85
|
|
50
|
22
|
17
|
18
|
11
|
68.3
|
G 1/8
|
M12x1,25
|
19
|
6
|
2.5
|
5
|
7.5
|
12
|
|
63
|
22
|
17
|
18
|
11
|
80
|
G 1/8
|
M12x1,25
|
19
|
6
|
2.5
|
5
|
7.5
|
14.8
|
|
80
|
28
|
20
|
23
|
15
|
96
|
G 1/8
|
M16x1,5
|
24
|
8
|
3
|
5
|
7.5
|
22
|
|
100
|
28
|
20
|
28
|
15
|
116
|
G 1/8
|
M16x1,5
|
24
|
8
|
3
|
5
|
7.5
|
27
|
|
...16
|
8
|
8
|
3.3
|
M4
|
7
|
18
|
4,8 ±0,9
|
–
|
–
|
–
|
34,9 ±0,1
|
39,7 ±0,8
|
|
...20
|
10
|
11
|
4.2
|
M5
|
8
|
22
|
6,3 ±0,9
|
4.2
|
–
|
–
|
37,3 ±0,1
|
43,6 ±0,8
|
|
...25
|
10
|
11
|
4.2
|
M5
|
8
|
26
|
5,6 ±0,9
|
4.5
|
–
|
–
|
39 ±0,1
|
44,5 ±0,9
|
|
...32
|
12
|
12
|
5.1
|
M6
|
10
|
32.5
|
7,4 ±0,9
|
6.5
|
–
|
–
|
44 ±0,1
|
51,4 ±1
|
|
...40
|
12
|
12
|
5.1
|
M6
|
10
|
38
|
7,4 ±0,9
|
11
|
–
|
–
|
45 ±0,1
|
52,4 ±1
|
|
...50
|
16
|
12
|
6.7
|
M8
|
13
|
46.5
|
8,4 ±0,9
|
13
|
4
|
13
|
45,5 ±0,1
|
53,6 ±1
|
|
...63
|
16
|
12
|
6.7
|
M8
|
13
|
56.5
|
8,5 ±0,9
|
18
|
12
|
21
|
49 ±0,1
|
57,4 ±1
|
|
...80
|
20
|
14
|
8.5
|
M10
|
16
|
72
|
9,8 ±1
|
18
|
16.5
|
25.5
|
54,7 ±0,1
|
64,4 ±1
|
|
...100
|
25
|
16.5
|
8.5
|
M10
|
21
|
89
|
9,8 ±1
|
20
|
20
|
29
|
67 ±0,1
|
76,7 ±1
|
|
|
|
|
|
 |