Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

2x3/2-way valve, Series LS04
▶ Qn = 175 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: with detent
 
Version Spool valve, zero overlap
Pilot external, internal
Sealing principle soft sealing
Blocking principle Plate principle
Working pressure min./max. -0.9 bar / 8 bar
Control­ pressure
min./max.
3 bar / 8 bar
Ambient temperature min./max. -10°C / +50°C
Medium temperature min./max. -10°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
  With collective pilot air exhaust
 
Protection class acc. to DIN EN 61140
electrically
Class III
Degree of protection with electrical connector/plug IP 50
Protective circuit Varistor
  Protected against polarity reversal, NPN and PNP operation possible
Status display LED Yellow
Duty cycle 100 %
Switch-on time 14 ms
Switch-off time 20 ms
Generic emission standard in accordance with EN 61000-6-4:2002
Generic immunity standard in accordance with IEC 61000-6-2:2005
Weight 0.054 kg

Materials:
Housing  Polyamide; Polyoxymethylene
Seals  Acrylonitrile Butadiene Rubber; Hydrogenated nitrile butadiene rubber; Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Calculation Tool
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
The pilot type (external/internal) is not implemented in the valve, but in the end plate of the valve system.

Operating
voltage
Voltage
tolerance
Power consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
0.35


 
 
MO
Compressed air connection 
Operating
voltage
Flow conductance
Flow rate value
Part No.
 
 
 
Output
DC
b
C
Qn
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
 
NO/NO
Ø 4
24 V
0.4
0.8
175
NC/NC
Ø 4
24 V
0.4
0.8
175
NC/NO
Ø 4
24 V
0.4
0.8
175
NO/NO
Ø 6
24 V
0.25
1.4
290
NC/NC
Ø 6
24 V
0.17
1.5
315
NC/NO
Ø 6
24 V
0.2
1.5
290
MO = Manual override
Nominal flow Qn at 6 bar and Δp = 1 bar



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-25, © Bosch Rexroth AG, subject to change