| Version |
Spool valve, zero overlap |
| Pilot |
external, internal |
| Sealing principle |
soft sealing |
| Blocking principle |
Plate principle |
| Working pressure min./max. |
-0.9 bar / 8 bar |
|
Control pressure
min./max.
|
3 bar / 8 bar |
| Ambient temperature min./max. |
-10°C / +50°C |
| Medium temperature min./max. |
-10°C / +50°C |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| |
With collective pilot air exhaust |
| |
Protection class acc. to DIN EN 61140 electrically |
Class III |
| Degree of protection with electrical connector/plug |
IP 50 |
| Protective circuit |
Varistor |
| |
Protected against polarity reversal, NPN and PNP operation possible |
| Status display LED |
Yellow |
| Duty cycle |
100 % |
| Switch-on time |
10 ms |
| Generic emission standard in accordance with |
EN 61000-6-4:2002 |
| Generic immunity standard in accordance with |
IEC 61000-6-2:2005 |
| Weight |
0.054 kg |