|
|
Ejector, Series EBS
▶ Thread connection ▶ pneumatic control, T-design ▶ with silencer ▶ vacuum switch: electronic, non-adjustable ▶ 1 x PNP
|
|
|
|
|
| Type |
Ejector |
| Ambient temperature min./max. |
+0°C / +50°C |
| Medium temperature min./max. |
+0°C / +50°C |
| Working pressure min./max. |
3 bar / 6 bar |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 1 mg/m³ |
| Protection class |
IP 40 |
| Display |
LED |
| |
|
| Hysteresis |
0,02 bar |
| Repeatability (% of full scale value) |
± 1 % |
| DC operating voltage |
24 V |
| Voltage tolerance DC |
-20% / +10% |
| Switch output current Max. |
60 mA |
| Local power consumption |
<15 mA |
| Status display |
LED |
| Housing |
Polyamide, fiber-glass reinforced |
| Seal |
Acrylonitrile Butadiene Rubber |
| Nozzle |
Aluminum |
| Threaded bushing |
Aluminum, anodized |
| Silencers |
Polyethylene |
|
|
|
|
 |
| ■ |
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20°C. |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
|
|
EBS-PT-05-NN
|
0,5
|
M5
|
M5
|
84
|
7
|
|
|
EBS-PT-07-NN
|
0,7
|
M5
|
M5
|
85
|
16
|
|
|
EBS-PT-10-NN
|
1
|
G 1/8
|
G 1/8
|
85
|
38
|
|
|
EBS-PT-15-NN
|
1,5
|
G 1/8
|
G 1/8
|
85
|
70
|
|
|
EBS-PT-20-NN
|
2
|
G 1/4
|
G 3/8
|
86
|
123
|
|
|
EBS-PT-25-NN
|
2,5
|
G 1/4
|
G 3/8
|
82
|
218
|
|
|
|
14
|
53
|
58
|
5
|
-0,6
|
0,086
|
Fig. 1
|
|
|
25
|
59
|
65
|
0,086
|
Fig. 1
|
|
|
48
|
59
|
65
|
0,105
|
Fig. 2
|
|
|
118
|
66
|
72
|
0,105
|
Fig. 2
|
|
|
208
|
68
|
77
|
0,143
|
Fig. 3
|
|
|
311
|
75
|
78
|
0,143
|
Fig. 3
|
|
|
|
|