▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
Version
Spool valve, zero overlap
Sealing principle
soft sealing
Mounting on manifold strip
P-strip
Working pressure min./max.
See table below
Control pressure
min./max.
See table below
Ambient temperature min./max.
-10°C / +50°C
Medium temperature min./max.
-10°C / +50°C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Connector standard
ISO 15217:2000
Degree of protection with electrical connector/plug
1) Pilot: internal 2) Pilot: external 3) Basic valve without coil push-in fitting: Brass, nickel-plated; Die cast zinc, chrome-plated Nominal flow Qn at 6 bar and Δp = 1 bar