Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Compact cylinder, Series CCI
▶ Heat-resistant version
 
   
Ambient temperature min./max. -20°C / +120°C
Medium temperature min./max. -20°C / +120°C
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
   

Materials:
Cylinder tube  Aluminum, anodized
Front cover  Aluminum
End cover  Aluminum
Seal  Fluorocaoutchouc
Nut for piston rod  Steel, galvanized
Scraper  Fluorocaoutchouc
For additional technical data please see the relevant data sheets for the standard version.
Search in catalog
Search

Advanced search
Tools

Configurator

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change