The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of compressed air must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
■
For technical data and valve materials, see the technical data for the cylinder valve unit and the configuration overview with a link to the valve catalog pages.
■
ATEX-certified cylinder valve units can be generated for series CD07 and 740 using the Internet configurator.
■
ATEX ID:
Only mechanical components: II 2G2D EEx nC IIB T4 IP65 T125°C X
With electrical components: II 3G3D EEx nC IIB T4 IP65 T125°C X
For ATEX-certified cylinders, the stated temperature range does not apply, but instead: -10°C ≤ Ta ≤ 50°C
For the CD07 series with 5/3-way valve, the temperature range is 0°C ≤ Ta ≤ 50°C!
■
NOTICE:
For the part numbers 5727515302 and 5727565302 in the 740 series with 5/4-way valve, the minimum working pressure of 3 bar must be observed!
Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.
Piston Ø
[mm]
32
40
50
63
80
Piston force
retracting
[N]
435
660
1035
1765
2855
extracting
[N]
505
790
1235
1960
3165
Cushioning length
[mm]
11.5
15
17
16.5
19.5
Weight
0 mm stroke
[kg]
0.7
0.89
1.3
1.68
2.9
+10 mm stroke
[kg]
0.02
0.03
0.04
0.05
0.09
Stroke max.
[mm]
1600
1900
2100
2500
2800
Piston Ø
[mm]
100
125
Piston force
retracting
[N]
4635
7220
extracting
[N]
4945
7725
Cushioning length
[mm]
19.5
22
Weight
0 mm stroke
[kg]
4.06
7.27
+10 mm stroke
[kg]
0.1
0.15
Stroke max.
[mm]
2800
2750
Technical data for the cylinder valve unit
Valve series
Cylinders Ø
[mm]
Tubing connection
[mm]
Valve flow rate
[l/min]
Operating pressure
[bar]
°C**
Weight*
[kg]
740
32 - 63
Ø8x1
700
1,5 / 3 - 10***
-15 - 50
0,19 - 0,27
740
40 - 125
Ø10x1
950
1,5 / 3 - 10***
-15 - 50
0,19 - 0,28
TC08
32 - 50
Ø8x1
700 - 800
3 - 10
-10 - 50
0,15 - 0,19
CD07
32 - 63
40 - 125
Ø8x1
Ø10x1
950 - 1200
3 - 10
-20 - 50**
0,50 - 0,58
TC15
50 - 125
Ø10x1
1300 - 1500
3 - 10
-10 - 50
0,24 - 0,29
CD12
80
80 - 125
Ø10x1
Ø14x1,5
3800 - 4100
2 / 3 - 10***
-15 - 70
0,86 - 0,95
*Weight = weight of the assembly, consisting of valve, fitting, tubing and mountings. See above table for cylinder weight.
**°C = ambient and medium temperature. With 5/3-way valve, °C = 0 to 50
*** With 5/2-way valve: min. working pressure = 1.5 bar or 2 bar With 5/3-way valve: min. working pressure = 3 bar
Dimensions of cylinder/valve unit with single solenoid valve
S=stroke
* Only for Ø32
** See valve dimensions
Dimensions of cylinder/valve unit with double solenoid valve