Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Round cylinder, Series CPC
▶ Ø 32 - 80 mm ▶ Ports: G 1/8 - G 3/8 ▶ double-acting ▶ cold-resistant ▶ with integrated rear eye ▶ Piston rod: external thread
 
Compressed air connection internal thread
   
Working pressure min./max. 1 bar / 10 bar
Ambient temperature min./max. -40°C / +80°C
Medium temperature min./max. -40°C / +80°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Aluminum, anodized
Piston rod  Stainless steel
Front cover  Aluminum, anodized
End cover  Aluminum, anodized
Seal  Acrylonitrile Butadiene Rubber; Polyurethane
Nut for piston rod  Steel, galvanized
Scraper  Polyurethane
Search in catalog
Search

Advanced search
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Piston Ø [mm] 32 40 50 63 80
Retracting piston force [N] 435 660 1035 1765 2855
Extracting piston force [N] 505 790 1235 1960 3165
Weight 0 mm stroke [kg] 0,33 0,6 0,92 1,32 2,34

+10 mm stroke [kg] 0,015 0,025 0,036 0,042 0,06
Stroke max. [mm] 1500 1900 2000 2000 2000

  Piston Ø
Piston rod thread
Ports
Piston rod Ø
32
M10
G 1/8
12
40
M12
G 1/4
16
50
M16x1,5
G 1/4
20
63
M16x1,5
G 3/8
20
80
M20x1,5
G 3/8
25
Stroke 25
5217300000
5217310000
5217320000
5217330000
5217340000
50
5217300010
5217310010
5217320010
5217330010
5217340010
80
5217300020
5217310020
5217320020
5217330020
5217340020
100
5217300030
5217310030
5217320030
5217330030
5217340030
125
5217300040
5217310040
5217320040
5217330040
5217340040
160
5217300050
5217310050
5217320050
5217330050
5217340050
200
5217300060
5217310060
5217320060
5217330060
5217340060
250
5217300070
5217310070
5217320070
5217330070
5217340070
320
5217300080
5217310080
5217320080
5217330080
5217340080
400
5217300090
5217310090
5217320090
5217330090
5217340090
500
5217300100
5217310100
5217320100
5217330100
5217340100

Optional stroke lengths
and options

Piston Ø 32 - 80
S=stroke


Piston Ø
A
B
C
D
Ø E H8
Ø F
G
H
Ø J
K
L
M
N
32
8
17
20
G 1/8
10
36
M30x1,5
M10
12
152
89
10,5
14
40
12
20
24
G 1/4
12
45
M38x1,5
M12
16
171
100
11
15
50
12
21
32
G 1/4
12
55
M45x1,5
M16x1,5
20
184
100
11
18
63
12
23,5
32
G 3/8
16
69
M45x1,5
M16x1,5
20
197
110,5
13
20
80
12
23
40
G 3/8
16
86
M55x1,5
M20x1,5
25
221
118
15
23
...Piston Ø
O
P
R
T 0-0,2
U
V
W
X
SW



...32
11
20
10,5
25
29
18
122
10
10



...40
12
23
11
30
33
19
136
11
13



...50
15
24
11
35
42
19
141
11
17



...63
17
26,5
13
35
40
23
151
14
17



...80
20
26
15
48
54
26
167
14
22






JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-11-14, © Bosch Rexroth AG, subject to change