Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Round cylinder, Series ICS-D1-MR3
▶ Ø 32 - 100 mm ▶ double-acting ▶ with magnetic piston ▶ cushioning: pneumatically, adjustable ▶ acid-proof ▶ cylinder outer thread with mounting nut ▶ suitable for use in food processing
 
   
Working pressure min./max. 1 bar / 10 bar
Ambient temperature min./max. -25°C / +70°C
Medium temperature min./max. -25°C / +70°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ 
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Stainless steel, acid-proof
Piston rod  Stainless steel, acid-proof
Front cover  Stainless steel, acid-proof
End cover  Stainless steel, acid-proof
Seal  Acrylonitrile Butadiene Rubber
Nut for cylinder mounting  Stainless steel, acid-proof
Nut for piston rod  Stainless steel, acid-proof
Scraper  Polyethylene
Lubricant ISO 21469 (NSF-H1)
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Clamping piece for magnetic field sensor necessary

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Piston Ø [mm] 32 40 50 63 80
Retracting piston force [N] 435 665 1039 1766 2857
Extracting piston force [N] 507 792 1237 1964 3167
Cushioning length [mm] 11.5 14 17 16 19
Cushioning energy [J] 2.4 4.5 7.5 13.5 54
Weight 0 mm stroke [kg] 0.6 1.2 1.7 3 4

+10 mm stroke [kg] 0.025 0.036 0.05 0.065 0.1
Stroke max. [mm] 480 600 750 945 1200
Optional stroke lengths
and options
 
Piston Ø [mm] 100        
Retracting piston force [N] 4639        
Extracting piston force [N] 4948        
Cushioning length [mm] 22        
Cushioning energy [J] 88        
Weight 0 mm stroke [kg] 7.7        

+10 mm stroke [kg] 0.135        
Stroke max. [mm] 1500        
Optional stroke lengths
and options
         

Threaded neck with nut, MR3,  Piston Ø 32 - 100
S = stroke, tolerance Ø 32–50 mm = +2/-0, Ø 63–100 mm = +2.5/-0. The cylinder is supplied with piston rod nuts in accordance with ISO 4035; DIN 439.


Ø
AM
BE
D 1)
Ø E
EC
EE
KK
KU
KW
MM g8
NV1
NV2
NV3
32
22
M30x1,5
34
36
36
G 1/8
M10x1,25
5
10
12
10
17
34
40
24
M35x1,5
38
44
45
G 1/4
M12x1,25
6
10
16
13
18
42
50
32
M40x1,5
50
54
52
G 1/4
M16x1,5
8
10
20
17
24
48
63
32
M45x1,5
57
68
58
G 3/8
M16x1,5
8
12
20
17
24
54
80
40
M55x1,5
70.5
86
80
G 3/8
M20x1,5
10
13
25
22
30
72
100
40
M65x1,5
80.5
106
90
G 1/2
M20x1,5
10
15
25
22
30
85
...Ø
PL1
PL2
VD
WH
ZB
ZD







...32
9.5
8.5
17
26
121
95







...40
11
11
25
35
143
108







...50
12
12
25
35
150
115







...63
14
13.5
30
40
165
125







...80
14
14
30
42
184
142







...100
20
19
30
42
198
156







1) max.



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-30, © Bosch Rexroth AG, subject to change