Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Compact cylinder, Series KPZ
▶ Ø 16 - 100 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ Piston rod: external thread ▶ ATEX optional
 
Standards NFE 49004
Compressed air connection internal thread
   
Working pressure min./max. 1 bar / 10 bar
Ambient temperature min./max. -20°C / +80°C
Medium temperature min./max. -20°C / +80°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6 bar
   

Materials:
Cylinder tube  Aluminum, anodized
Piston rod  Stainless steel
Front cover  Aluminum
End cover  Aluminum
Seal  Polyurethane
Nut for piston rod  Steel, hardened
Scraper  Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Declaration of conformity

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
ATEX-certified cylinders can be generated in the Internet configurator.
ATEX ID: II 2G c IIB T4
II 2D c IP65 T125°C X
The operating temperature range for ATEX-certified cylinders is -20°C to +50°C.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Piston Ø [mm] 16 20 25 32 40
Retracting piston force [N] 79 121 216 364 602
Extracting piston force [N] 106 164 259 422 665
Impact energy [J] 0.11 0.15 0.2 0.4 0.52
Weight 0 mm stroke [kg] 0.083 0.112 0.157 0.237 0.347

+10 mm stroke [kg] 0.014 0.02 0.02 0.03 0.04
Stroke max. [mm] 200 200 200 300 300
Piston Ø [mm] 50 63 80 100  
Retracting piston force [N] 930 1532 2492 3886  
Extracting piston force [N] 1035 1647 2656 4145  
Impact energy [J] 0.64 0.75 0.75 1  
Weight 0 mm stroke [kg] 0.468 0.779 1.368 2.375  

+10 mm stroke [kg] 0.05 0.08 0.11 0.14  
Stroke max. [mm] 300 300 400 400  

  Piston Ø
Piston rod thread
Ports
16
M8
M5
20
M10x1,25
M5
25
M10x1,25
M5
32
M10x1,25
G 1/8
40
M10x1,25
G 1/8
Stroke 5
0822390200
0822391200
0822392200
0822393200
0822394200
10
0822390201
0822391201
0822392201
0822393201
0822394201
15
0822390202
0822391202
0822392202
0822393202
0822394202
20
0822390203
0822391203
0822392203
0822393203
0822394203
25
0822390204
0822391204
0822392204
0822393204
0822394204
30
0822390205
0822391205
0822392205
0822393205
0822394205
40
0822390206
0822391206
0822392206
0822393206
0822394206
50
0822390207
0822391207
0822392207
0822393207
0822394207
60
0822390208
0822391208
0822392208
0822393208
0822394208
80 - - -
0822393209
0822394209
100 - - -
0822393210
0822394210

Optional stroke lengths
and options

Piston Ø
Piston rod thread
Ports
50
M12x1,25
G 1/8
63
M12x1,25
G 1/8
80
M16x1,5
G 1/8
100
M20x1,5
G 1/8
 
Stroke 5
0822395200
0822396200
0822397200
0822398200
 
10
0822395201
0822396201
0822397201
0822398201
 
15
0822395202
0822396202
0822397202
0822398202
 
20
0822395203
0822396203
0822397203
0822398203
 
25
0822395204
0822396204
0822397204
0822398204
 
30
0822395205
0822396205
0822397205
0822398205
 
40
0822395206
0822396206
0822397206
0822398206
 
50
0822395207
0822396207
0822397207
0822398207
 
60
0822395208
0822396208
0822397208
0822398208
 
80
0822395209
0822396209
0822397209
0822398209
 
100
0822395210
0822396210
0822397210
0822398210
 

Optional stroke lengths
and options
 

Dimensions
S = stroke
T = View for sensor groove


Piston Ø
AM
BG
DA H11
DE
DT H13
E
EE
KK
KV
KW
LA
LB
LE
16
20
12.5
10
8
6
29.5
M5
M8
13
4
2.5
4
5
20
22
12.5
12
8
8
36
M5
M10x1,25
17
6
2.5
4.4
5
25
22
13
12
8
8
40
M5
M10x1,25
17
6
2.5
4.4
5
32
22
14.5
14
15
11
50
G 1/8
M10x1,25
17
6
2.5
5.4
8
40
22
14.5
14
15
10
60
G 1/8
M10x1,25
17
6
2.5
5.4
8
50
24
14.5
18
15
11
68
G 1/8
M12x1,25
19
7
2.5
1.7
8
63
24
14.5
18
15
11
84
G 1/8
M12x1,25
19
7
2.5
1.7
8
80
32
16.5
23
15
15
103
G 1/8
M16x1,5
24
8
3
0.5
8
100
40
19.5
28
15
15
124
G 1/8
M20x1,5
30
10
3
3.5
8
...Piston Ø
LJ
LW
MM f8
PL
RT 6H
SW
T
TG
WH
X1
X2
Y
ZA +1
...16
6.1
3.7
8
7.5
M4
7
5.3
18 ±0,4
4.5
1.6
6
12
38
...20
4.5
4
10
7.5
M5
8
5.3
22 ±0,4
5
3.4
13.5
38
...25
5.4
4
10
7.5
M5
8
5.3
26 ±0,4
5.5
3.4
13.5
39.5
...32
5.1
4.5
12
7.5
M6
10
5.3
32 ±0,5
7
6.5
14.5
44
...40
9.6
4.5
12
7.5
M6
10
5.4
42 ±0,5
7
1.4
8
14.5
45
...50
8.5
6
16
7.5
M8
13
5.5
50 ±0,6
7.5
3.4
7
15.5
45.5
...63
17.8
6
16
7.5
M8
13
5.7
62 ±0,7
8
6.15
15.5
50
...80
22.9
7
20
8.3
M10
16
6.1
82 ±0,7
9.5
7.7
18
55.5
...100
27.4
8
25
9.7
M10
21
6.1
103 ±0,7
10.5
7.7
20
66.5
...Piston Ø
ZJ











...16
42,5 0/+1,2











...20
43 0/+1,4











...25
45 0/+1,4











...32
51 0/+1,6











...40
52 0/+1,6











...50
53 0/+1,6











...63
58 ±1











...80
65 ±1











...100
77 0/+2














JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-05-06, © Bosch Rexroth AG, subject to change