|
|
ISO 15552, Series TRB
▶ Ø 32 - 125 mm ▶ Ports: G 1/8 - G 1/2 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ Piston rod: external thread
|
|
|
|
|
| Standards |
ISO 15552 |
| Compressed air connection |
internal thread |
| |
|
| Working pressure min./max. |
1.5 bar / 10 bar |
| Ambient temperature min./max. |
-20°C / +80°C |
| Medium temperature min./max. |
-20°C / +80°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pressure for determining piston forces |
6,3 bar |
| |
|
| Cylinder tube |
Aluminum, anodized |
| Piston rod |
Stainless steel |
| Front cover |
Die-cast aluminum |
| End cover |
Die-cast aluminum |
| Seal |
Polyurethane |
| Nut for piston rod |
Steel, galvanized |
| Scraper |
Polyurethane |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of compressed air must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office. |
| Retracting piston force |
[N] |
435 |
660 |
1035 |
1765 |
2855 |
| Extracting piston force |
[N] |
505 |
790 |
1235 |
1960 |
3165 |
| Impact energy |
[J] |
0.4 |
0.65 |
1 |
1.6 |
2.5 |
| Weight |
0 mm stroke |
[kg] |
0.46 |
0.67 |
1.14 |
1.4 |
2.12 |
|
+10 mm stroke |
[kg] |
0.024 |
0.03 |
0.036 |
0.052 |
0.06 |
| Stroke max. |
[mm] |
1600 |
1900 |
2100 |
2500 |
2800 |
| Tie-rods |
|
Stainless steel
|
Stainless steel
|
Steel galvanized
|
Steel galvanized
|
Steel galvanized
|
| Retracting piston force |
[N] |
4635 |
7220 |
|
|
|
| Extracting piston force |
[N] |
4945 |
7725 |
|
|
|
| Impact energy |
[J] |
3.9 |
6 |
|
|
|
| Weight |
0 mm stroke |
[kg] |
3.16 |
6.92 |
|
|
|
|
+10 mm stroke |
[kg] |
0.065 |
0.21 |
|
|
|
| Stroke max. |
[mm] |
2800 |
2750 |
|
|
|
| Tie-rods |
|
Steel galvanized
|
Steel galvanized
|
|
|
|
|
|
32
|
22
|
12
|
30
|
30
|
16
|
46.5
|
G1/8
|
27.75
|
47.5
|
M6
|
M10x1,25
|
|
40
|
24
|
13.5
|
35
|
35
|
16
|
53
|
G1/4
|
33.25
|
53
|
M8
|
M12x1,25
|
|
50
|
32
|
17
|
40
|
40
|
16
|
65
|
G1/4
|
31
|
65
|
M10
|
M16x1,5
|
|
63
|
32
|
17
|
45
|
45
|
16
|
75
|
G3/8
|
38.25
|
75
|
M10
|
M16x1,5
|
|
80
|
40
|
21
|
45
|
45
|
17
|
95
|
G3/8
|
38.25
|
95
|
M12
|
M20x1,5
|
|
100
|
40
|
21
|
55
|
55
|
17
|
115
|
G1/2
|
42.25
|
115
|
M12
|
M20x1,5
|
|
125
|
54
|
28
|
60
|
60
|
20
|
140
|
G1/2
|
53.85
|
140
|
M16
|
M27x2
|
|
...32
|
16
|
5
|
12
|
16
|
16.25
|
4.5
|
94±0,4
|
M6
|
10
|
32,5±0,5
|
4
|
|
...40
|
18
|
6
|
16
|
20
|
18.25
|
4.5
|
105±0,7
|
M6
|
13
|
38±0,5
|
4
|
|
...50
|
24
|
8
|
20
|
19
|
25
|
4.5
|
106±0,7
|
M8
|
17
|
46,5±0,6
|
4
|
|
...63
|
24
|
8
|
20
|
24
|
25
|
4.5
|
121±0,8
|
M8
|
17
|
56,5±0,7
|
4
|
|
...80
|
30
|
10
|
25
|
23.5
|
33
|
0
|
128±0,8
|
M10
|
22
|
72±0,7
|
4
|
|
...100
|
30
|
10
|
25
|
25
|
36
|
0
|
138±1
|
M10
|
22
|
89±0,7
|
4
|
|
...125
|
41
|
13.5
|
32
|
33
|
45
|
0
|
160±1
|
M12
|
27
|
110±1,1
|
6
|
|
...32
|
5
|
26±1,4
|
|
|
|
|
|
|
|
|
|
|
|
...40
|
5
|
30±1,4
|
|
|
|
|
|
|
|
|
|
|
|
...50
|
5
|
37±1,4
|
|
|
|
|
|
|
|
|
|
|
|
...63
|
5
|
37±1,8
|
|
|
|
|
|
|
|
|
|
|
|
...80
|
5
|
46±1,8
|
|
|
|
|
|
|
|
|
|
|
|
...100
|
5
|
51±1,8
|
|
|
|
|
|
|
|
|
|
|
|
...125
|
7
|
65±2,2
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|