Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Diaphragm and piston actuators, Series 102
▶ Ø 60 - 250 mm ▶ Ports: G 1/4 - G 1/2 ▶ Single-acting, retracted without pressure ▶ Piston rod: external thread ▶ Coarse-pitch threads
 
Compressed air connection internal thread
   
Working pressure min./max. 2 bar / 8 bar
Ambient temperature min./max. -20°C / +70°C
Medium temperature min./max. -20°C / +70°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6 bar
   

Materials:
Cylinder tube  Steel
Piston rod  Steel
Front cover  Steel
Seal  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Diaphragm actuator strokes are tolerance-dependent.
Tolerance at 40, 50, 80 mm stroke: ± 3 mm
Tolerance at 100 mm stroke: +6/-1 mm

Piston Ø [mm] 60 80 85 113 160
Extracting piston force [N] 1600 3000 3000 6000 12000
Spring force min. - max. [N] 130 - 320 100 - 300 130 - 320 100 - 650 240 - 1000
Note   - - - - -
Piston Ø [mm] 250        
Extracting piston force [N] 25000        
Spring force min. - max. [N] 900 - 2750        
Note   -        

  Piston Ø
Piston rod thread
Ports
60
M12
G 1/4
80
M12
G 1/4
85
M12
G 1/4
113
M16
G 1/4
160
M20
G 1/2
Stroke 40 -
1025100000
- - -
50 - - -
1025200000
1025300000
80
1027100000
-
1027200000
- -
100 - - - - -

Piston Ø
Piston rod thread
Ports
250
M24
G 1/2
       
Stroke 40 -        
50 -        
80 -        
100
1027300000
       
Ø 60, 85 and 250 = piston cylinder

Weight [kg] Piston Ø 60 80 85 113 160
Stroke 40 - 2,8 - - -
50 - - - 5,6 12,2
80 1 - 1,5 - -
100 - - - - -
Weight [kg] Piston Ø 250        
Stroke 40 -        
50 -        
80 -        
100 22,2        

Dimensions
Fig. 1: piston cylinder Ø 60, 85 mm
Fig. 2: diaphragm actuator Ø 80, 113, 160 mm
Fig. 3: piston cylinder Ø 250 mm


Piston Ø
A
B
C
D
E
G
S
V
W
Y
EE
KK
MM
60
24
M 24
11
54
66
30
18
30
41
G 1/4
M12
14
80
24
M24x2
14
55
150
48
38
52
15
G 1/4
M12
16
85
24
M24
11
77
93
30
18
30
41
G 1/4
M12
14
113
32
M36x3
20
71
195
55
38
58
15
G 1/4
M16
20
160
40
M36x3
20
88
261
58
45
65
26
G 1/2
M20
25
250
48
M48x3
20
56
268
50
33
40
60
G 1/2
M24
28
...Piston Ø
NV
PB
ZB
ZK








...60
12
222
181








...80
13
90
183
131








...85
12
222
181








...113
17
107
212
154








...160
22
117
243
178








...250
25
385
325











JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-23, © Bosch Rexroth AG, subject to change