These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization
Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.
Piston Ø
[mm]
16
25
32
40
50
Piston force
[N]
127
309
507
792
1237
Cushioning length
[mm]
20
20
20
20
20
Cushioning energy
[J]
1,5
4
7
10
15
Speed max.
[m/s]
5,5
6,5
4
5
3
Weight
0 mm stroke
[kg]
0,45
0,82
1,39
2,09
3,37
+10 mm stroke
[kg]
0,014
0,023
0,031
0,044
0,065
Stroke max.
[mm]
6600
7000
9900
9900
9900
Optional stroke lengths
Piston Ø
[mm]
63
80
Piston force
[N]
1964
3146
Cushioning length
[mm]
20
20
Cushioning energy
[J]
25
40
Speed max.
[m/s]
3
3
Weight
0 mm stroke
[kg]
5,65
9,71
+10 mm stroke
[kg]
0,098
0,157
Stroke max.
[mm]
5800
4800
Optional stroke lengths
Permissible forces Fx, Fy, Fz and torques Mx, My, Mz
With simultaneously moments on the cylinder this equation must be used in addition to the maximum moments check. In the cushioning phase of the movement additional forces occur and must be considered. Please use our calculation tool for rodless cylinders on the www.boschrexroth.com/pneumatics.
Static
Ø [mm]
Ø [inch]
Fx [N]
Fy [N]
Fz [N]
Mx [Nm]
My [Nm]
Mz [Nm]
16
5/8
800
150
1100
2
25
8
25
1
1800
210
3800
6
50
12
32
1 1/4
2200
550
6600
18
80
43
40
1 1/2
3500
650
8000
28
140
55
50
2
5000
750
9000
35
230
70
63
2 1/2
6800
850
13000
45
340
90
80
3
9500
1000
13000
55
500
110
Dynamic
Ø [mm]
Ø [inch]
Mx [Nm]
My [Nm]
Mz [Nm]
16
5/8
0,42
10
2
25
1
1
24
3
32
1 1/4
3,8
42
12
40
1 1/2
6
75
15
50
2
9,1
128
20
63
2 1/2
14,5
195
24
80
3
20
300
28
Max. play and recommended max. lever arm length
L = lever arm
Ø [mm]
Ø [inch]
α
β
16
5/8
0.5°
0.2°
25
1
0.5°
0.2°
32
1 1/4
0.6°
1.5°
40
1 1/2
0.4°
1.0°
50
2
0.4°
1.0°
63
2 1/2
0.3°
1.0°
80
3
0.3°
1.0°
Limit diagram for pneumatic cushioning for horizontal or vertical mounting
v = Piston velocity [m/s] m = Cushionable mass [kg]
The values for the cushionable mass m and piston velocity v must be on or below the graph for the selected piston diameter.
Support span
Max. support span L [mm] as a function of F [N] at a deflection of 0.5 mm
Dimensions in inches
S = stroke
Dimensions in inches
Ø[mm]
Ø[inch]
B
BU
CU
E
EE
FH
FR
FS
GR
PL
PM
16
5/8
1,34
4,65
1,02
1,42
*10-32 UNF/M7
1,61
2,36
3,94
0,79
0,85
0,35
25
1
1,73
5,79
1,02
1,79
1/8 NPTF
1,99
1,57
3,94
0,79
0,79
0,31
32
1 1/4
2,28
6,42
1,57
2,03
1/8 NPTF
2,44
2,36
4,72
1,18
0,73
0,37
40
1 1/2
2,76
7,17
1,57
2,38
1/4 NPTF
2,8
2,36
4,72
1,18
0,71
0,39
50
2
3,62
8,07
1,57
2,66
1/4 NPTF
3,08
2,36
5,51
1,18
0,63
0,63
63
2 1/2
4,41
9,17
2,17
3,25
3/8 NPTF
3,67
3,94
7,09
1,57
0,55
0,55
80
3
5,51
10,59
2,17
4,07
3/8 NPTF
4,5
3,94
7,09
1,57
0,55
0,55
...Ø[mm]
Ø[inch]
PO
PP
RT 1)
RU 2)
RX
SG
TG
W1
W2
W3
W4
W5
W6
...16
5/8
13,1
0,52
M4
M4
8-36 UNF
0,68
0,75
2,48
1,79
0,31
0,71
1,18
0,53
...25
1
21,5
0,85
M5
M4
8-36 UNF
0,68
0,75
2,87
2,19
0,51
0,71
1,18
0,53
...32
1 1/4
24,5
0,96
M6
M6
1/4-20 UNC
0,87
1,57
3,66
2,85
0,63
1,02
1,18
0,75
...40
1 1/2
31,5
1,24
M6
M6
1/4-20 UNC
0,87
1,57
4,13
3,33
0,87
1,02
1,18
0,75
...50
2
35,5
1,4
M8
M6
1/4-20 UNC
0,87
1,57
5,51
4,51
0,43
2,76
1,57
0,87
...63
2 1/2
45,5
1,79
M8
M8
1/4-20 UNC
1,18
3,15
6,3
5,3
1,22
1,97
1,57
0,87
...80
3
59,5
2,34
M8
M8
1/4-20 UNC
1,18
3,15
7,4
6,4
1,77
1,97
1,57
0,87
...Ø[mm]
Ø[inch]
W7
Wd1
Wd2
ZZ
WH
ZD
M [lbs] 3)
...16
5/8
0,78
M6
M6
2,68
2,5
7,36
0,17
...25
1
0,78
M6
M6
2,73
3,44
8,46
0,35
...32
1 1/4
1,06
M8
M8
3,22
3,54
9,45
0,71
...40
1 1/2
1,06
M8
M8
3,68
4
10,35
1,08
...50
2
1,29
M12
M12
4,29
4,61
9,82
1,61
...63
2 1/2
1,29
M12
M12
5,06
4,59
13,12
2,29
...80
3
1,29
M12
M12
5,61
5,14
14,21
4,71
1)
Thread depth: 0.35 inch for piston Ø 5/8 - 1 1/2, 0.47 inch for piston Ø 5/8 - 3
2)
Thread depth: 0.24 inch for piston Ø 5/8 - 1, 0.40 inch for piston Ø 1 1/4 - 2, 0.59 inch for piston Ø 2 1/2 - 3
3)
M = moving mass
*
Can be selected in the configurator (M7 for high-speed applications)