Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Rodless cylinder, RTC-BV
▶ Ø 16 - 80 mm ▶ Compressed air connections 10-32 UNF - 3/8 NPTF ▶ double-acting ▶ with magnetic piston ▶ integrated guide ▶ Basic Version ▶ cushioning: pneumatically, adjustable
 
Working pressure min./max. 2 bar / 8 bar
Ambient temperature min./max. -10°C / +60°C
Medium temperature min./max. -10°C / +60°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Pressure for determining piston forces 6,3 bar

Materials:
Cylinder tube  Aluminum,  anodized
Covers  Aluminum,  anodized
Seals  Polyurethane
Sealing strips  Polyurethane; Stainless steel
Ball rail table  Aluminum,  anodized
Search in catalog
Search

Advanced search
Product highlights

Product highlights
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The delivered product is lubricated for lifetime.
This product may only be operated with oil-free, dry compressed air.
The product is a part of the EasyHandling system.
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Piston Ø [mm] 16 25 32 40 50
Piston force [N] 127 309 507 792 1237
Cushioning length [mm] 20 20 20 20 20
Cushioning energy [J] 1,5 4 7 10 15
Speed max. [m/s] 5,5 6,5 4 5 3
Weight 0 mm stroke [kg] 0,45 0,82 1,39 2,09 3,37

+10 mm stroke [kg] 0,014 0,023 0,031 0,044 0,065
Stroke max. [mm] 6600 7000 9900 9900 9900
Optional stroke lengths  
Piston Ø [mm] 63 80      
Piston force [N] 1964 3146      
Cushioning length [mm] 20 20      
Cushioning energy [J] 25 40      
Speed max. [m/s] 3 3      
Weight 0 mm stroke [kg] 5,65 9,71      

+10 mm stroke [kg] 0,098 0,157      
Stroke max. [mm] 5800 4800      
Optional stroke lengths        

Permissible forces Fx, Fy, Fz and torques Mx, My, Mz
With simultaneously moments on the cylinder this equation must be used in addition to the maximum moments check. In the cushioning phase of the movement additional forces occur and must be considered. Please use our calculation tool for rodless cylinders on the www.boschrexroth.com/pneumatics.


Static
Ø [mm]
Ø [inch]
Fx [N]
Fy [N]
Fz [N]
Mx [Nm]
My [Nm]
Mz [Nm]







16
5/8
800
150
1100
2
25
8







25
1
1800
210
3800
6
50
12







32
1 1/4
2200
550
6600
18
80
43







40
1 1/2
3500
650
8000
28
140
55







50
2
5000
750
9000
35
230
70







63
2 1/2
6800
850
13000
45
340
90







80
3
9500
1000
13000
55
500
110








Dynamic
Ø [mm]
Ø [inch]
Mx [Nm]
My [Nm]
Mz [Nm]










16
5/8
0,42
10
2










25
1
1
24
3










32
1 1/4
3,8
42
12










40
1 1/2
6
75
15










50
2
9,1
128
20










63
2 1/2
14,5
195
24










80
3
20
300
28











Max. play and recommended max. lever arm length
L = lever arm


Ø [mm]
Ø [inch]
α
β











16
5/8
0.5°
0.2°











25
1
0.5°
0.2°











32
1 1/4
0.6°
1.5°











40
1 1/2
0.4°
1.0°











50
2
0.4°
1.0°











63
2 1/2
0.3°
1.0°











80
3
0.3°
1.0°












Limit diagram for pneumatic cushioning for horizontal or vertical mounting
v = Piston velocity [m/s]
m = Cushionable mass [kg]
The values for the cushionable mass m and piston velocity v must be on or below the graph for the selected piston diameter.


Support span
Max. support span L [mm] as a function of F [N] at a deflection of 0.5 mm


Dimensions in inches
S = stroke


Dimensions in inches
Ø[mm]
Ø[inch]
B
BU
CU
E
EE
FH
FR
FS
GR
PL
PM
16
5/8
1,34
4,65
1,02
1,42
*10-32 UNF/M7
1,61
2,36
3,94
0,79
0,85
0,35
25
1
1,73
5,79
1,02
1,79
1/8 NPTF
1,99
1,57
3,94
0,79
0,79
0,31
32
1 1/4
2,28
6,42
1,57
2,03
1/8 NPTF
2,44
2,36
4,72
1,18
0,73
0,37
40
1 1/2
2,76
7,17
1,57
2,38
1/4 NPTF
2,8
2,36
4,72
1,18
0,71
0,39
50
2
3,62
8,07
1,57
2,66
1/4 NPTF
3,08
2,36
5,51
1,18
0,63
0,63
63
2 1/2
4,41
9,17
2,17
3,25
3/8 NPTF
3,67
3,94
7,09
1,57
0,55
0,55
80
3
5,51
10,59
2,17
4,07
3/8 NPTF
4,5
3,94
7,09
1,57
0,55
0,55
...Ø[mm]
Ø[inch]
PO
PP
RT 1)
RU 2)
RX
SG
TG
W1
W2
W3
W4
W5
W6
...16
5/8
13,1
0,52
M4
M4
8-36 UNF
0,68
0,75
2,48
1,79
0,31
0,71
1,18
0,53
...25
1
21,5
0,85
M5
M4
8-36 UNF
0,68
0,75
2,87
2,19
0,51
0,71
1,18
0,53
...32
1 1/4
24,5
0,96
M6
M6
1/4-20 UNC
0,87
1,57
3,66
2,85
0,63
1,02
1,18
0,75
...40
1 1/2
31,5
1,24
M6
M6
1/4-20 UNC
0,87
1,57
4,13
3,33
0,87
1,02
1,18
0,75
...50
2
35,5
1,4
M8
M6
1/4-20 UNC
0,87
1,57
5,51
4,51
0,43
2,76
1,57
0,87
...63
2 1/2
45,5
1,79
M8
M8
1/4-20 UNC
1,18
3,15
6,3
5,3
1,22
1,97
1,57
0,87
...80
3
59,5
2,34
M8
M8
1/4-20 UNC
1,18
3,15
7,4
6,4
1,77
1,97
1,57
0,87
...Ø[mm]
Ø[inch]
W7
Wd1
Wd2
ZZ
WH
ZD
M [lbs] 3)




...16
5/8
0,78
M6
M6
2,68
2,5
7,36
0,17




...25
1
0,78
M6
M6
2,73
3,44
8,46
0,35




...32
1 1/4
1,06
M8
M8
3,22
3,54
9,45
0,71




...40
1 1/2
1,06
M8
M8
3,68
4
10,35
1,08




...50
2
1,29
M12
M12
4,29
4,61
9,82
1,61




...63
2 1/2
1,29
M12
M12
5,06
4,59
13,12
2,29




...80
3
1,29
M12
M12
5,61
5,14
14,21
4,71




1) Thread depth: 0.35 inch for piston Ø 5/8 - 1 1/2, 0.47 inch for piston Ø 5/8 - 3
2) Thread depth: 0.24 inch for piston Ø 5/8 - 1, 0.40 inch for piston Ø 1 1/4 - 2, 0.59 inch for piston Ø 2 1/2 - 3
3) M = moving mass
* Can be selected in the configurator (M7 for high-speed applications)



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-20, © Bosch Rexroth AG, subject to change