These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization
Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.
Piston Ø
[mm]
16
25
32
40
50
Piston force
[N]
127
309
507
792
1237
Cushioning length
[mm]
20
20
20
20
20
Cushioning energy
[J]
1,5
4
7
10
15
Speed max.
[m/s]
2
2
2
2
2
Weight
0 mm stroke
[kg]
1,62
2,96
3,9
6,58
8,94
+10 mm stroke
[kg]
0,047
0,071
0,086
0,128
0,162
Stroke max.
[mm]
1800
4300
4300
4300
4300
Optional stroke lengths
Piston Ø
[mm]
63
Piston force
[N]
1964
Cushioning length
[mm]
20
Cushioning energy
[J]
25
Speed max.
[m/s]
2
Weight
0 mm stroke
[kg]
11,75
+10 mm stroke
[kg]
0,193
Stroke max.
[mm]
4300
Optional stroke lengths
Permissible forces Fx, Fy, Fz and torques Mx, My, Mz
With simultaneously moments on the cylinder this equation must be used in addition to the maximum moments check. In the cushioning phase of the movement additional forces occur and must be considered. Please use our calculation tool for rodless cylinders on the www.boschrexroth.com/pneumatics.
Static
Ø [mm]
Ø [inch]
Fx [N]
Fy [N]
Fz [N]
Mx [Nm]
My [Nm]
Mz [Nm]
16
5/8
1640
1640
4284
34
138
53
25
1
2640
2640
7810
100
336
114
32
1 1/4
3760
3760
9952
154
502
190
40
1 1/2
6840
6840
13922
254
764
376
50
2
6840
6840
13922
254
924
455
63
2 1/2
6840
6840
13922
254
1120
551
Dynamic
Ø [mm]
Ø [inch]
Mx [Nm]
My [Nm]
Mz [Nm]
16
5/8
34
138
53
25
1
100
336
114
32
1 1/4
154
502
190
40
1 1/2
254
764
376
50
2
254
924
455
63
2 1/2
254
1120
551
Recommended values for an expected lifetime of 3200 km
Max. play and recommended max. lever arm length
L = lever arm
Ø [mm]
Ø [inch]
α
β
Lx
Ly
Lz
16
5/8
<0,1°
<0,2°
260
260
260
25
1
<0,1°
<0,2°
344
344
344
32
1 1/4
<0,1°
<0,2°
404
404
404
40
1 1/2
<0,1°
<0,2°
440
440
440
50
2
<0,1°
<0,2°
532
532
532
63
2 1/2
<0,1°
<0,2°
644
644
644
Limit diagram for pneumatic cushioning for horizontal or vertical mounting
v = Piston velocity [m/s] m = Cushionable mass [kg]
The values for the cushionable mass m and piston velocity v must be on or below the graph for the selected piston diameter.
Support span
Max. support span L [mm] as a function of F [N] at a deflection of 0.5 mm
Dimensions in inches
S = stroke
T = Type of t-groove nut
TT = Type of t-groove nut
*
Shock absorber optional in end cover for diameters 16-40
Dimensions in inches
1)
Auxiliary air feeding
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Dimensions in inches
Ø[mm]
Ø[inch]
B
C
BU
CC
EE
EF
EG
FH
GA
GB
GD
16
5/8
3,23
3,23
4,8
1,1
* 10-32 UNF/M7
‒
‒
2,36
1,06
0,79
3,68
25
1
4,06
3,92
5,79
1,1
1/8 NPTF
‒
‒
2,76
1,02
0,79
4,23
32
1 1/4
4,13
3,94
6,69
1,1
1/8 NPTF
‒
‒
3,3
1,44
0,79
4,72
40
1 1/2
5,2
4,8
7,32
1,1
1/4 NPTF
‒
‒
3,85
1,44
0,79
5,18
50
2
5,69
5,22
8,07
1,1
1/4 NPTF
Ø 4,59
Ø 0,91
4,7
1,22
0,79
5,8
63
2 1/2
6,34
5,47
9,17
1,1
3/8 NPTF
Ø 0,59
Ø 1,04
5,09
1,22
0,79
6,56
...Ø[mm]
Ø[inch]
GE
GF
GH
GI
GJ
GK
GS
HA
HB
HC
HD
J
...16
5/8
3,68
3,94
0,2
20/20/20
1,57
‒
1,26
0,3
2,75
2,181
3
0,06
...25
1
4,23
4,33
0,63
20/40
1,57
‒
1,46
0,25
3,3
1,732
5
0,06
...32
1 1/4
4,72
5,51
0,26
85
1,57
2,36
1
0,5
3
2,224
5
0,06
...40
1 1/2
5,18
6,69
0,47
100
1,57
2,36
1,24
0,5
4
2,181
6
0,06
...50
2
5,8
7,48
0,39
100
1,57
2,36
1,24
0,6
3,9
2,598
6,4
0,06
...63
2 1/2
6,56
7,48
0,39
100
1,57
2,36
1,24
0,6
4
2,354
8,4
0,06
...Ø[mm]
Ø[inch]
K1
MC
PK
PL
PM
PN
PO
PP
PR
PQ
RG 1)
RH 2)
...16
5/8
0,81
0,47
4,72
0,71
0,28
0,28
0,52
0,29
‒
‒
M5
4xUNC 1/4-20
...25
1
0,84
0,59
0,4
0,79
0,31
0,35
0,85
0,37
‒
‒
M5
4xUNC 1/4-20
...32
1 1/4
0,78
0,79
0,59
0,73
0,37
0,47
0,96
0,37
‒
‒
M6
4xUNC 1/4-20
...40
1 1/2
1,01
0,67
0,71
0,71
0,39
0,43
1,24
0,41
‒
‒
M6
4xUNC 1/4-20
...50
2
1,13
0,91
‒
0,63
0,63
‒
1,38
0,47
0,84
1,22
M8
4xUNC 5/16-18
...63
2 1/2
1,13
0,98
‒
0,55
0,55
‒
1,79
0,57
1,06
0,98
M8
4xUNC 5/16-18
...Ø[mm]
Ø[inch]
RP
RQ
RT 3)
RU 4)
SG
SL
SU
T
TT
W1
W2
W3
W4
...16
5/8
Ø 9
M5
M5
M5
0,68
1,31
1,52
M4
N6
4,35
3,68
2,2
0,71
...25
1
Ø 9
M6
M5
M5
0,68
1,94
1,85
N6
N6
5,17
4,5
2,83
0,71
...32
1 1/4
Ø 12
M6
M6
M5
0,87
1,9
2,19
N6
N8
5,49
4,7
2,48
1,02
...40
1 1/2
Ø 12
M8
M6
M5
0,87
1,78
2,89
N6
N8
6,55
5,76
3,31
1,02
...50
2
Ø 12
M8
M8
M5
0,87
‒
‒
N8
N8
7,56
6,57
2,5
2,76
...63
2 1/2
Ø 12
M8
M8
M5
1,18
‒
‒
N8
N8
8,21
7,22
3,15
1,97
...Ø[mm]
Ø[inch]
W5
W6
W7
Wd1
Wd2
T1
T2
T3
TF
TG
U1
U2
U3
...16
5/8
0,05
0,53
0,78
M6
M6
0,82
0,54
‒
2,19
0,75
1,85
0,65
0,59
...25
1
0,05
0,53
0,78
M6
M6
0,79
0,55
2,13
2,81
0,75
2,24
0,65
0,59
...32
1 1/4
0,05
0,75
1,06
M8
M8
0,91
0,55
1,73
2,2
1,57
2,8
1,18
0,59
...40
1 1/2
0,05
0,75
1,06
M8
M8
0,97
1,16
2,34
3,03
1,57
3,26
1,18
0,59
...50
2
0,06
0,87
1,29
M12
M12
1,4
0,73
1,71
3,09
1,57
4,5
1,18
0,59
...63
2 1/2
0,06
0,87
1,29
M12
M12
1,8
0,67
1,56
2,56
3,15
4,5
1,18
0,59
...Ø[mm]
Ø[inch]
U4
ZD
M [lb] 5)
...16
5/8
0,59
7,36
1,41
...25
1
0,59
8,46
2,75
...32
1 1/4
0,59
9,45
3,09
...40
1 1/2
0,59
9,3
5,67
...50
2
0,59
11,6
7,03
...63
2 1/2
0,59
13,11
7,63
1)
Thread depth: 0.47 inch for piston Ø 5/8 - 1, 0.63 inch for piston Ø 5/8 - 1 1/2, 0.55 inch for piston Ø 5/8 - 3
2)
Thread depth: 0.50 inch for piston Ø 5/8 - 3
3)
Thread depth: 0.35 inch for piston Ø 5/8 - 1 1/2, 0.47 inch for piston Ø 5/8 - 3
4)
Thread depth: 0.40 inch for piston Ø 5/8 - 3
5)
M = moving mass
*
Can be selected in the configurator (M7 for high-speed applications)