Series MSS, Modular seal system
▶ For series:PRA, TRB (Ø 32 - 125 mm), ITS (Ø 160 - 320 mm)
Operating pressure
1,5 bar / 10 bar
Medium
Compressed air
Oil content of compressed air
0 mg/m³ / 5 mg/m³
Housing
Aluminum, anodized
32
Acrylonitrile Butadiene Rubber
Polyester elastomer
-20 / +70
1)
Acrylonitrile Butadiene Rubber
Polytetrafluorethylene
-20 / +70
2)
Fluorocaoutchouc
Polytetrafluorethylene
-20 / +120
3)
40
Acrylonitrile Butadiene Rubber
Brass
-20 / +70
2)
Fluorocaoutchouc
Brass
-20 / +120
2)
Acrylonitrile Butadiene Rubber
Polyester elastomer
-20 / +70
1)
Acrylonitrile Butadiene Rubber
Polytetrafluorethylene
-20 / +70
3)
Fluorocaoutchouc
Polytetrafluorethylene
-20 / +120
3)
50, 63
Acrylonitrile Butadiene Rubber
Brass
-20 / +70
2)
Fluorocaoutchouc
Brass
-20 / +120
2)
Acrylonitrile Butadiene Rubber
Polyester elastomer
-20 / +70
1)
Acrylonitrile Butadiene Rubber
Polytetrafluorethylene
-20 / +70
3)
Fluorocaoutchouc
Polytetrafluorethylene
-20 / +120
3)
80, 100
Acrylonitrile Butadiene Rubber
Brass
-20 / +120
2)
Fluorocaoutchouc
Brass
-20 / +120
2)
Acrylonitrile Butadiene Rubber
Polyester elastomer
-20 / +70
1)
Acrylonitrile Butadiene Rubber
Polytetrafluorethylene
-20 / +70
3)
Fluorocaoutchouc
Polytetrafluorethylene
-20 / +120
3)
125
Acrylonitrile Butadiene Rubber
Brass
-20 / +70
2)
Fluorocaoutchouc
Brass
-20 / +120
2)
Acrylonitrile Butadiene Rubber
Polyester elastomer
-20 / +70
1)
Acrylonitrile Butadiene Rubber
Polytetrafluorethylene
-20 / +70
3)
Fluorocaoutchouc
Polytetrafluorethylene
-20 / +120
3)
160, 200
Acrylonitrile Butadiene Rubber
Acrylonitrile Butadiene Rubber
-20 / +80
2)
Acrylonitrile Butadiene Rubber
Brass
-20 / +80
Fluorocaoutchouc
Fluorocaoutchouc
-10 / +150
Fluorocaoutchouc
Brass
-10 / +150
250
Acrylonitrile Butadiene Rubber
Acrylonitrile Butadiene Rubber
-20 / +80
2)
Acrylonitrile Butadiene Rubber
Brass
-20 / +80
Fluorocaoutchouc
Fluorocaoutchouc
-10 / +150
Fluorocaoutchouc
Brass
-10 / +150
320
Acrylonitrile Butadiene Rubber
Acrylonitrile Butadiene Rubber
-20 / +80
2)
Acrylonitrile Butadiene Rubber
Brass
-20 / +80
Fluorocaoutchouc
Fluorocaoutchouc
-10 / +150
Fluorocaoutchouc
Brass
-10 / +150
32
6,7
24,5
M22x1
23
16,25
23
32
6,7
24,5
M22x1
23
16,25
23
32
6,7
24,5
M22x1
23
16,25
23
40
9,2
34
M26x1,5
28,1
18,25
32
40
9,2
34
M26x1,5
28,1
18,25
32
40
9,2
34
M26x1,5
28,1
18,25
32
40
9,2
34
M26x1,5
28,1
18,25
32
40
9,2
34
M26x1,5
28,1
18,25
32
50, 63
9
38,5
M33x2
33,5
25
40-42
50, 63
9
38,5
M33x2
33,5
25
40-42
50, 63
9
38,5
M33x2
33,5
25
40-42
50, 63
9
38,5
M33x2
33,5
25
40-42
50, 63
9
38,5
M33x2
33,5
25
40-42
80, 100
10
44
M40x2
44
33
45-50
80, 100
10
44
M40x2
44
33
45-50
80, 100
10
44
M40x2
44
33
45-50
80, 100
10
44
M40x2
44
33
45-50
80, 100
10
44
M40x2
44
33
45-50
125
12
57
M50x2
56
45
58-62
125
12
57
M50x2
56
45
58-62
125
12
57
M50x2
56
45
58-62
125
12
57
M50x2
56
45
58-62
125
12
57
M50x2
56
45
58-62
160, 200
30
64
M52x3
71,5
56
60
160, 200
30
64
M52x3
71,5
56
60
160, 200
30
64
M52x3
71,5
56
60
160, 200
30
64
M52x3
71,5
56
60
250
31,5
88
M70x3
85,5
67
80
250
31,5
88
M70x3
85,5
67
80
250
31,5
88
M70x3
85,5
67
80
250
31,5
88
M70x3
85,5
67
80
320
37
108
M85x4
97
76
95
320
37
108
M85x4
97
76
95
320
37
108
M85x4
97
76
95
320
37
108
M85x4
97
76
95
JavaScript is not activated in your browser. This may result in functional restrictions.