|
Velocity-Timer-Meter, Series VTM
|
|
|
|
|
Measurement range Min. |
0,1 m/s |
Measurement range Max. |
9,99 m/s |
| Resolution |
0,01 m/s |
| Precision (% of full scale value) |
<± 0,5 % |
Magnetic field Min. |
2 mT |
Measurement range Min. |
0,001 s |
Measurement range Max. |
59,9 s |
| Protection class |
IP 40 |
| Ambient temperature min./max. |
+0°C / +50°C |
|
|
|
|