Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Sensors, Series IN1
▶ for locking unit, series LU6
 
Standardization DIN EN 60947-5-2
Ambient temperature min./max. -20 / 65 °C
Protection class IP 67
Output signal 1 x PNP
Hysteresis 5 - 15%, adjustable
Temperature drift ± 10 %
Residual ripple ≤ 10 %
Reproducibility ≤ 2 %
Switching logic NO (make contact)
LED status display Yellow

Materials:
Housing  Brass
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
Flush installation.

 
Operational
voltage
Switching distance max.
Power consumption
Continuous current
Part No.
 
[V DC]
 
[mA]
[mA]
 
10 / 30
2 mm
10
200
short circuit resistant, Protected against polarity reversal

Dimensions
(1) BN=brown (2) WH=white (3) BU=blue (4) BK=black
2) not assigned




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-23, © Bosch Rexroth AG, subject to change