Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Pressure sensor, Series PE5
▶ Operating pressure: -1 - 10 bar ▶ electronic ▶ Output signal: 1x PNP and 1x analog / 1x NPN and 1x analog ▶ electr. connection: Plug, M12x1, 4-pin ▶ with sensor element based on piezo resistance ▶ ATEX certified
 
Certificates free of substances that impair surface wetting in the coating process
ATEX II 3G Ex nA IIC T6 Gc X
Measurement Relative pressure
Display LCD display, 4 digits
Units displayed bar, psi, kPa, inHg
Switching logic NO/NC (adjustable)
Ambient temperature min./max. +0°C / +60°C
Medium temperature min./max. +0°C / +60°C
Medium Compressed air
Oil content of compressed air 0 mg/m³ / 40 mg/m³
Shock resistance max.
(XYZ direction)
30 g
Vibration resistance
(XYZ direction)
5 g (10 - 150 Hz)
Precision (% of full scale value) ±1.5% in temperature range of 10 - 30°C
± 2 % including temperature drift
Repeatability (% of full scale value) ± 0,2 %
Switching time < 5 ms
Switching point adjustable 0-100%
Resetting point adjustable 0-100%
Hysteresis adjustable
Delayed hysteresis adjustable
Window function adjustable
DC operating voltage min./max. 17 V - 30 V
Local power consumption <50 mA
Analog output voltage 0 - 10 V DC
Analog output current 4 - 20 mA
DC switching current, max.[A] 0,2
Analog output linearity <± 0.5% of the final value
Maximum load (analog current output) 600 Ω
Short circuit resistance clocking
Mounting types on holder
on hat rail
via double nipple
Protection class IP 54
Weight 0,05 kg

Materials:
Housing  Polycarbonate
Seals  Acrylonitrile Butadiene Rubber
Electr. connection  Brass,  nickel-plated
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Operating Instructions
Technical Remarks
Alternative compressed air connection on the back
numbers change color in the case of an error
Only round plug connectors in the CN series with locking tube nuts may be used in explosive atmospheres.

 
Type
Operating pressure range
min./max.
Protection against overpressure
Output signal
Compressed air connection
Fig.
Part No.
 
 
[bar]
 
 
 
 
 
 
PE5-PP-DA04
-1 / 0
5 bar
1x PNP and 1x analog
push-in fitting
Fig. 1
PE5-PP-G014
-1 / 0
5 bar
1x PNP and 1x analog
internal thread
Fig. 2
PE5-PP-DA04
0 / 6
15 bar
1x PNP and 1x analog
push-in fitting, Ø 4
Fig. 1
PE5-PP-DA04
0 / 10
15 bar
1x PNP and 1x analog
push-in fitting, Ø 4
Fig. 1
PE5-PP-G014
0 / 6
15 bar
1x PNP and 1x analog
internal thread, G 1/4
Fig. 2
PE5-PP-G014
0 / 10
15 bar
1x PNP and 1x analog
internal thread, G 1/4
Fig. 2
PE5-NP-DA04
0 / 6
15 bar
1x NPN and 1x analog
push-in fitting, Ø 4
Fig. 1
PE5-NP-DA04
0 / 10
15 bar
1x NPN and 1x analog
push-in fitting, Ø 4
Fig. 1
PE5-NP-G014
0 / 6
15 bar
1x NPN and 1x analog
internal thread, G 1/4
Fig. 2
PE5-NP-G014
0 / 10
15 bar
1x NPN and 1x analog
internal thread, G 1/4
Fig. 2
analog output signal: switchable, 4 - 20 mA, 0 - 10 V DC

Fig. 1
1)
2) G 1/4 port (closed)
3) Mounting clips for holder and hat rail
4) Push-in fitting Ø 4 mm


Compressed air connection
B1
B2
B3
B4
B5
B6
D1
D2
D3
D4
L1
L2
push-in fitting
Ø 4
35
10,2
33
10,2
3
25
M12x1
4
7,5
G 1/4
67,3
50,5
...Compressed air connection
L3
L4
T1








...push-in fitting
Ø 4
3,5
25
9,5









Fig. 2
1)
2) G 1/4 port (closed)
3) Mounting clips for holder and hat rail
4) Port G 1/4


Compressed air connection
B1
B2
B3
B4
B5
B6
D1
D2
D4
L1
L2
L4
internal thread
G 1/4
35
10,2
33
10,2
3
25
M12x1
G 1/4
G 1/4
63,8
50,5
25
...Compressed air connection
T1
T2









...internal thread
G 1/4
9,5
9,5










Mounting: holder and hat rail
1) Holder
2) Hat rail


Compressed air connection
B7
H
H1
L2
L5






push-in fitting
Ø 4
30
9,2
7,5/15
50,5
35






internal thread
G 1/4
30
9,2
7,5/15
50,5
35







Display and operation area Plug assignment,  M12x1
1) LCD display
2) Control panel with 3 buttons
Pin 1: operational voltage + UB
Pin 2: switch output Out2, (PNP/NPN/analog)
Pin 3: 0 V
Pin 4: switch output Out1, (PNP/NPN)


Block diagram,  1x PNP and 1x analog Block diagram,  1x NPN and 1x analog
RL = storable postion
RL = storable postion


Hysteresis function: switching and resetting behavior dependent on pressure p and time t
H: Hysteresis
SP = switching point
RP = resetting point
Out (NC): Switch output, break contact
Out (NO): Switch output, make contact


Delayed hysteresis function: switching and resetting behavior depending on pressure p and time t
H: Hysteresis
SP = switching point
RP = resetting point
Out (NC): switch output, break contact
Out (NO): switch output, make contact
dS: switching delay
dR = reset delay
1) period of pressure over the switching point < dS: pressure sensor does not switch
2) Period of pressure over the switching point > dS: pressure sensor switches
3) Period of pressure under the resetting point > dR: pressure sensor switches


Window function: switching and resetting behavior depending on pressure p and time t
F: pressure window
FH: pressure band, upper value
FL: pressure band, lower value
Out (NC): switch output, break contact
Out (NO): switch output, make contact




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-12, © Bosch Rexroth AG, subject to change