Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/2-way valve, Series CD30-PI
▶ Qn = 4800 l/min ▶ plate connection ▶ compressed air connection output: Base plate DIN ISO 5599 size 3 ▶ Electr. connection: Plug, ISO 5599-2 ▶ Manual override: without detent, with detent ▶ single solenoid
 
Standards ISO 5599-2
Version Spool valve
Sealing principle soft sealing
Blocking principle Single base plate principle
Working pressure min./max. 0 bar / 10 bar
Control­ pressure
min./max.
2,7 bar / 10 bar
Ambient temperature min./max. -20°C / +50°C
Medium temperature min./max. +0°C / +50°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Compressed air connection according to ISO 5599
Connector standard ISO 5599-2
 
Degree of protection with electrical connector/plug IP 65
Protection class according to NEMA NEMA 4
Protective circuit Z-diode
  Protected against polarity reversal
Status display LED Green
Duty cycle 100 %
Switch-on time 31 ms
Switch-off time 77 ms
Mounting screw with hexagon socket
mounting screw tightening torque 5 Nm

Materials:
Housing  Aluminum; Polyamide, fiber-glass reinforced
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Operating
voltage
Voltage
tolerance
Power consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
2


 
MO
Compressed air connection
Operating
voltage
Flow rate value
Nominal resistance
Weight
Part No.
 
 
Input
Output
Exhaust
Pilot connection
Pilot control exhaust
DC
Qn
Qn
1▶2
 
 
 
 
 
 
 
 
 
 
 
[l/min]
 
[kg]
 
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
Base plate DIN ISO 5599 size 3
24 V
4800
4800
288
1,11
...Part No.
Note
... 
 
... 
 
1)
1); 3)
1)
1); 3)
2)
2); 3)
2)
2); 3)
MO = Manual override
For polymer base plates only valves with external pilot can be used
1) Pilot: internal
2) Pilot: external
3) With flow control
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions


A
B
C
D










158,5
96,5
158,5
65













JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-01-09, © Bosch Rexroth AG, subject to change