▶ Qn = 1400 l/min ▶ plate connection ▶ Pilot valve width: 30 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Basic valve for CNOMO pilot valve ▶ single solenoid ▶ suitable for ATEX
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of air pressure must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
■
*) Note: ATEX variants can be manufactured by combining the basic valve without a coil with a CNOMO pilot valve, series DO30, and an ATEX coil. ATEX ID: see ATEX coils catalog sheet.