Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/2-way valve, Series CD01-PA
▶ Qn = 1010 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent, without detent
 
Standards ISO 15407-1, 26 mm
Certificates free of substances that impair surface wetting in the coating process
Version Spool valve, zero overlap
Sealing principle soft sealing
Working pressure min./max. See table below
Ambient temperature min./max. See table below
Medium temperature min./max. See table below
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Pneumatic ports base plate DIN ISO 15407-1
version pneumatic port according to ISO 15407-1
  With collective pilot air exhaust
Connector standard EN 175301-803, form C
 
Protection class
with electrical connector/plug
IP 65
Duty cycle 100 %
Mounting screw M4 with hexagon socket
mounting screw tightening torque 2,5 Nm
   

Materials:
Housing  Polyamide; Polyoxymethylene
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Versions with voltage of less than 50 V DC do not have a protective ground

Operating
voltage
Voltage
tolerance
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
 
 
W
VA
VA
VA
VA
12 V
-
-
-10% / +10%
-
1,6
-
-
-
-
24 V
-
-
-10% / +10%
-
1,6
-
-
-
-
24 V
-
-
-10% / +10%
-
2,06
-
-
-
-
-
24 V
24 V
-
-10% / +15%
-
3
2,6
2,2
1,85
-
110 V
110 V
-
-10% / +15%
-
4,2
3,4
3
2,4
-
230 V
230 V
-
-10% / +15%
-
3,2
2,8
2,3
2


 
MO
Operating
voltage
Qn
Working pressure min./max.
Control­ pressure
min./max.
Ambient temperature min./max.
Medium temperature min./max.
Switch-on time
Part No.
 
 
DC
AC 50 Hz
AC 60 Hz
 
1▶2
2▶3
 
 
 
 
 
 
 
 
 
 
 
[l/min]
[bar]
[bar]
[°C]
 
[ms]
 
12 V
-
-
1010
1010
1010
3 / 10
3 / 10
-15 / +50
-15 / +50
29
24 V
24 V
-
-
1010
1010
1010
3 / 10
3 / 10
-15 / +50
-15 / +50
29
24 V
-
-
1010
1010
1010
2 / 16
2 / 16
+0 / +50
+0 / +50
29
-
24 V
24 V
3 / 10
3 / 10
-15 / +50
-15 / +50
-
110 V
110 V
3 / 10
3 / 10
-15 / +50
-15 / +50
-
110 V
110 V
1010
1010
1010
3 / 10
3 / 10
-15 / +50
-15 / +50
29
-
230 V
230 V
1010
1010
1010
3 / 10
3 / 10
-15 / +50
-15 / +50
29
24 V
-
-
1010
1010
1010
0 / 16
-- / 10
-15 / +50
-15 / +50
34
24 V
-
-
1010
1010
1010
0 / 16
-- / 10
-15 / +50
-15 / +50
34
-
24 V
24 V
1010
1010
1010
0 / 16
-- / 10
-15 / +50
-15 / +50
34
110 V
110 V
-
110 V
110 V
1010
1010
1010
0 / 16
-- / 10
-15 / +50
-15 / +50
34
-
230 V
230 V
1010
1010
1010
0 / 16
-- / 10
-15 / +50
-15 / +50
34
...Part No.
Switch-off time
Weight
Note
... 
 
 
 
... 
[ms]
[kg]
 
42
0,21
2)
42
0,21
2)
42
0,21
2); 4)
2)
2)
42
0,21
2)
42
0,21
2)
35
0,21
1); 3)
35
0,21
1); 3)
35
0,21
1); 3)
35
0,21
1); 3)
35
0,21
1); 3)
1) External control pressure: see diagram
2) Pilot: internal
3) Pilot: external
4) Low power consumption
Nominal flow Qn at 6 bar and Δp = 1 bar
MO = Manual override

Minimum control pressure for externally piloted valves (depending on the working pressure)
PB = Working pressure
PS = control pressure


Dimensions
1) mounting space for name plate 2) screws and seals captive 3) manual override




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-19, © Bosch Rexroth AG, subject to change