Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/2-way valve, Series HF04 and LP04
▶ Qn = 400 l/min ▶ plate connection ▶ Manual override: with detent ▶ single solenoid, double solenoid
 
Version Spool valve, zero overlap
Pilot external, internal
Sealing principle soft sealing
Blocking principle Double base plate principle
Working pressure min./max. -0.9 bar / 10 bar
Control­ pressure
min./max.
3 bar / 8 bar
Ambient temperature min./max. -5°C / +50°C
Medium temperature min./max. +0°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
 
Degree of protection with electrical connector/plug IP 65
Protective circuit Z-diode
  Protected against polarity reversal
Status display LED Yellow
Duty cycle 100 %
Generic emission standard in accordance with EN 50081-1
Generic immunity standard in accordance with EN 50082-2
Mounting screw cross recessed DIN EN ISO 4757-Z0
mounting screw tightening torque 0.25 Nm
Weight 0.048 kg

Materials:
Housing  Polyamide
Seals  Acrylonitrile Butadiene Rubber; Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
The pilot type (external/internal) is not implemented in the valve, but in the end plate of the valve system.

Operating
voltage
Voltage
tolerance
Power consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
0.55


 
MO
Operating
voltage
Flow rate value
Switch-on time
Switch-off time
Part No.
 
 
DC
Qn
 
 
 
 
 
 
[l/min]
[ms]
[ms]
 
24 V
400
9
28
24 V
400
16
18
24 V
400
7
8
MO = Manual override
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions
1) Mounting screw: X-slot DIN EN ISO 4757-Z0
tightening torque for mounting screw [Nm]: 0.25




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-05-07, © Bosch Rexroth AG, subject to change