|
|

 |
|
Valve system, Series HF02-LG
▶ Qn Max. = 1400 l/min ▶ Multipole ▶ Electr. connection: D-Sub plug, 25-pin, on the side / D-Sub plug, 44-pin, on the side
|
|
|
|
|
| Blocking principle |
|
Single base plate principle |
| Working pressure min./max. |
|
-0.9 bar / 10 bar |
| Control pressure min./max. |
|
2.5 bar / 10 bar |
| Ambient temperature min./max. |
|
+0°C / +50°C |
| Medium temperature min./max. |
|
+0°C / +50°C |
| Medium |
|
Compressed air |
| Max. particle size |
|
5 µm |
| Oil content of compressed air |
|
0 mg/m³ - 5 mg/m³ |
| Protection class |
with electrical connector/plug |
IP 65 |
| Number of valve positions |
max. |
12 / 16 |
| Number of solenoid coils |
max. |
16 / 32 |
| DC operating voltage |
|
24 V |
| Voltage tolerance DC |
|
-15% / +20% |
| End plate |
Aluminum |
| Plug box |
Polyamide |
| Base plate |
Polyamide |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of compressed air must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
| ■ |
See the following pages on the series for technical data on individual components. |
| ■ |
For technical data for electronics (link structures), see the Chapter "Field bus connections". |
| ■ |
For push-in fittings, only use plug accessories made of plastic (polyamide) from our catalog. |
| ■ |
It is necessary to maintain the electrical current in the coil of double solenoid valves to avoid unexpected auto-switching. |
|
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office. |
|
A
|
126.5
|
146.5
|
166.5
|
186.5
|
206.5
|
226.5
|
246.5
|
266.5
|
286.5
|
306.5
|
326.5
|
346.5
|
366.5
|
386.5
|
|
B
|
109.5
|
129.5
|
149.5
|
169.5
|
189.5
|
209.5
|
229.5
|
249.5
|
269.5
|
289.5
|
309.5
|
329.5
|
349.5
|
369.5
|
|
...A
|
406.5
|
426.5
|
|
|
|
|
|
|
|
|
|
|
|
|
...B
|
389.5
|
409.5
|
|
|
|
|
|
|
|
|
|
|
|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
12 |
13 |
|
white |
brown |
green |
yellow |
gray |
pink |
blue |
red |
black |
violet |
gray/pink |
red/blue |
white/green |
|
14 |
15 |
16 |
17 |
18 |
19 |
20 |
21 |
22 |
23 |
24 |
25 |
|
brown/green |
white/yellow |
yellow/brown |
white/gray |
gray/brown |
white/pink |
pink/brown |
white/blue |
brown/blue |
white/red |
brown/red |
white/black |
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
12 |
13 |
|
white |
brown |
green |
yellow |
gray |
pink |
blue |
red |
black |
violet |
gray/pink |
red/blue |
white/green |
|
14 |
15 |
16 |
17 |
18 |
19 |
20 |
21 |
22 |
23 |
24 |
25 |
|
brown/green |
white/yellow |
yellow/brown |
white/gray |
gray/brown |
white/pink |
pink/brown |
white/blue |
brown/blue |
white/red |
brown/red |
white/black |
|
26 |
27 |
28 |
29 |
30 |
31 |
32 |
33 |
34 |
35 |
36 |
37 |
|
brown/black |
gray/green |
yellow/gray |
pink/green |
yellow/pink |
green/blue |
yellow/blue |
green/red |
yellow/red |
green/black |
yellow/black |
gray/blue |
|
38 |
39 |
40 |
41 |
42 |
43 |
44 |
|
pink/blue |
gray/red |
pink/red |
gray/black |
pink/black |
blue/black |
red/black |
|
|
|
|
|
 |