Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Standardized valve systems
Valve systems
Series AV03
Series CA44
Series CL03
Series CL03-XL
Series HF02-LG
Series HF03-LG
Series HF04
Series HF04-XF
Supplementary products
Customer-specific valve systems
Base plates, according to standard
Electrical connection technologies
Field bus connections
Field bus connections
Directional valves
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Pneumatic connection technologies
Electrical connection technologies
Customer-specific solutions
Technical information
Archive
Spare parts
Valve system, Series LS04
▶ Qn Max. = 315 l/min ▶ Multipole ▶ Electr. connection: D-Sub plug, 25-pin, top
Working pressure min./max.
-0.9 bar / 8 bar
Ambient temperature min./max.
-10°C / +50°C
Medium temperature min./max.
-10°C / +50°C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Protection class
with electrical connector/plug
IP 50
Protection class acc. to DIN EN 61140
electrically
Class III
Number of valve positions
max.
24
Rail mounting DIN EN 60715
TH35 x 15
TH35 x 25
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Search in catalog
Search
Advanced search
Accessories
Accessories
Product highlights
Product highlights
Tools
Configurator
Calculation Tool
Documentation
Data sheet
Operating Instructions
Assembly instructions
Technical Remarks
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of compressed air must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
■
See the following pages on the series for technical data on individual components.
■
The IP protection class in accordance with EN 60529 is dependent on the type of multipole plug used.
Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.
Dimensions in mm
1 = supply connection
2 and 4 = working connection ports
3 and 5 = valve exhaust connections
R = pilot valve exhaust
X = pilot control connection
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Dimensions in mm
n
2
3
4
5
6
7
8
9
10
11
12
13
14
15
A
112.8
123.6
134.4
145.2
156
166.6
177.6
188.4
199.2
210
220.8
231.6
242.4
253.2
B
123.2
134
144.8
155.6
166.4
177.2
188
198.8
209.6
220.4
231.2
242
252.8
263.6
...n
16
17
18
19
20
21
22
23
24
...A
264
274.8
285.6
296.4
307.2
318
328.8
339.6
350.4
...B
274.4
285.2
296
306.8
317.6
328.4
339.2
350
360.8
n = number of valve stations
An additional length of 21.6 mm must be added when using a supply/separation plate.
Dimensions in inches
1 = supply connection
2 and 4 = working connection ports
3 and 5 = valve exhaust connections
R = pilot valve exhaust
X = pilot control connection
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Dimensions in inches
n
2
3
4
5
6
7
8
9
10
11
12
13
14
15
A
4.44
4.87
5.29
5.72
6.14
6.56
6.99
7.42
7.84
8.27
8.69
9.12
9.54
9.97
B
4.85
5.28
5.7
6.13
6.55
6.98
7.4
7.83
8.25
8.68
9.1
9.53
9.95
10.38
...n
16
17
18
19
20
21
22
23
24
...A
10.39
10.82
11.24
11.67
12.09
12.52
12.94
13.37
13.37
...B
10.8
11.23
11.65
12.08
12.5
12.93
13.35
13.78
13.78
n = number of valve stations
An additional length of 0,85 (inch) must be added when using a supply/separation plate.
PIN assignment and cable colors, cable identification as per DIN 47100
Socket (female)
Plug (male)
Pin
1
2
3
4
5
6
7
8
9
10
11
12
13
Color
white
brown
green
yellow
gray
pink
blue
red
black
violet
gray/pink
red/blue
white/green
Pin
14
15
16
17
18
19
20
21
22
23
24
25
Color
brown/green
white/yellow
yellow/brown
white/gray
gray/brown
white/pink
pink/brown
white/blue
brown/blue
white/red
brown/red
white/black
JavaScript is not activated in your browser.
This may result in functional restrictions.