Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Valve system, Series LS04
▶ Qn Max. = 315 l/min ▶ Multipole ▶ Electr. connection: D-Sub plug, 25-pin, on the side
 
Working pressure min./max.   -0.9 bar / 8 bar
Ambient temperature min./max.   -10°C / +50°C
Medium temperature min./max.   -10°C / +50°C
Medium   Compressed air
Max. particle size   5 µm
Oil content of compressed air   0 mg/m³ - 5 mg/m³
Protection class with electrical connector/plug IP 50
Protection class acc. to DIN EN 61140 electrically Class III
Number of valve positions max. 24
Rail mounting DIN EN 60715   TH35 x 15
TH35 x 25
DC operating voltage   24 V
Voltage tolerance DC   -10% / +10%
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Operating Instructions

Assembly instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
See the following pages on the series for technical data on individual components.
The IP protection class in accordance with EN 60529 is dependent on the type of multipole plug used.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Dimensions in mm
1 = supply connection
2 and 4 = working connection ports
3 and 5 = valve exhaust connections
R = pilot valve exhaust
X = pilot control connection
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


Dimensions in mm
n
2
3
4
5
6
7
8
9
10
11
12
13
14
15
A
74
84.8
95.6
106.4
117.2
128
138.8
149.6
160.4
171.2
182
192.8
203.6
214.4
B
89.4
100.2
111
121.8
132.6
143.4
154.2
165
175.8
186.6
197.4
208.2
219
229.8
...n
16
17
18
19
20
21
22
23
24




...A
225.2
236
246.8
257.6
268.4
279.2
290
300.8
311.6




...B
240.6
251.4
262.2
273
283.8
294.6
305.4
316.2
327




n = number of valve stations
An additional length of 21.6 mm must be added when using a supply/separation plate.

Dimensions in inches
1 = supply connection
2 and 4 = working connection ports
3 and 5 = valve exhaust connections
R = pilot valve exhaust
X = pilot control connection
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


Dimensions in inches
n
2
3
4
5
6
7
8
9
10
11
12
13
14
15
A
2.91
3.34
3.76
4.19
4.61
5.04
5.46
5.89
6.31
6.74
7.17
7.59
8.02
8.44
B
3.52
3.94
4.37
4.8
5.22
5.65
6.07
6.5
6.92
7.35
7.77
8.2
8.62
9.05
...n
16
17
18
19
20
21
22
23
24




...A
8.87
9.29
9.72
10.14
10.57
10.99
11.42
11.84
12.27




...B
9.47
9.9
10.32
10.75
11.17
11.6
12.02
12.45
12.87




n = number of valve stations
An additional length of 0,85 (inch) must be added when using a supply/separation plate.

PIN assignment and cable colors,  cable identification as per DIN 47100
Socket (female)
Plug (male)


Pin 1 2 3 4 5 6 7 8 9 10 11 12 13
Color white brown green yellow gray pink blue red black violet gray/pink red/blue white/green

Pin 14 15 16 17 18 19 20 21 22 23 24 25
Color brown/green white/yellow yellow/brown white/gray gray/brown white/pink pink/brown white/blue brown/blue white/red brown/red white/black



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-25, © Bosch Rexroth AG, subject to change