Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Field bus connections
Link structure AES
Link structure AS-i
Link structure BDC
Link structure CMS
Link structure DDL
Link structure DDL, Bus module
Link structure DDL, B-design
Link structure DDL, I/O modules
DDL-X-Tool
Supplementary products
Link structure VDS
Directional valves
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Pneumatic connection technologies
Electrical connection technologies
Customer-specific solutions
Technical information
Archive
Spare parts
Connection with diagnosis (DDL), B-design
▶ Driver
Ambient temperature min./max.
+0°C / +50°C
Protection class, with plug
IP 65
Operational voltage electronics
24 V DC
Power consumption electronics
0,05 A
Operational voltage valves
24 V DC
Number of solenoid coils
32
Total output for valves
3 A
Max. power consumption per coil
0,1 A
Max. cable length (DDL)
40
Max. number of DDL participants
14
VS connection
Socket (female)
2.0 mm strip
2x13-pin
Materials:
Housing
Die-cast aluminum
Search in catalog
Search
Advanced search
Accessories
Accessories
Documentation
Data sheet
Operating Instructions
GSD/EDS files
Technical Remarks
■
Max. current in 0 V line: 4 A
■
You will find assignment schemes for the product in the operating instructions, or contact the nearest Bosch Rexroth sales office.
Communication port Bus IN X71
Communication port Bus OUT X72
power supply
port for second power supply
Operating Instructions
Weight
Part No.
[kg]
Plug (male), M12, 5-pin, A-coded
Socket (female), M12, 5-pin, A-coded
Plug (male), M12, 4-pin, A-coded
R412009417
0,29
R412008541
Scope of delivery incl. 2 tie rod extensions and seal
Dimensions
JavaScript is not activated in your browser.
This may result in functional restrictions.