Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Field bus connection with I/O functionality, M-design
▶ Bus module with driver ▶ Field bus protocol: Profibus DP, with integrated PLC / Interbus S / CANopen
 
Ambient temperature min./max. +5°C / +50°C
Protection class, with plug IP 65
Operational voltage electronics 24 V DC
Electronics voltage tolerance -15% / +20%
Number of solenoid coils 32
I/O extension possible, Max. 12
Generic emission standard in accordance with norm EN 50081-2
Generic immunity standard in accordance with norm EN 61131-2

Materials:
Housing  Aluminum, Die-cast aluminum
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Operating Instructions

GSD/EDS files
Technical Remarks
You will find assignment schemes for the product in the operating instructions, or contact the nearest Bosch Rexroth sales office.
For I/O module extension with the active I/O module (part number: 1827030152), the link structure can only be extended by this single module.

Field bus protocol
Communication port Bus  X71
Communication port    X72
power supply
port for second power supply
Power consumption electronics
Operating Instructions
Part No.
 
 
 
 
[A]
 
 
Profibus DP, with integrated PLC
Socket (female), M23, 12-pin
Socket (female), M23, 12-pin
Plug, M23, 6-pin
0,6
1987765438
Interbus S
Plug (male), M23, 9-pin
Socket (female), M23, 9-pin
Plug, M23, 6-pin
0,6
1987765447
CANopen
Socket (female), M23, 9-pin
Socket (female), M23, 9-pin
Plug, M23, 6-pin
-
1987765449
...Part No.
Weight
Fig.
Note
... 
[kg]
 
 
1,01
Fig. 1
1)
1,01
Fig. 2
1)
1,01
Fig. 2
1)
1) Manuals HF 02/03 1987765449, RA 1987765812

Fig. 1


Fig. 2




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-24, © Bosch Rexroth AG, subject to change