Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Intermediate plate, ports 2 and 4 on side
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: G 1/4 - 1/4-18 NPTF ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
 
Ambient temperature min./max. -25°C / +70°C
Medium temperature min./max. -25°C / +70°C
Medium Compressed air
Working pressure min./max. -0,95 bar / 16 bar
Number of valve positions 1
Grid dimension 27 mm
Mounting screw with hexagon socket
Tightening torque for mounting screws 4 Nm
±0,5
Direction of pneumatic port (2,4) On the side
Exhaust (3,5) With directional exhaust (3/5)
  Ports separated
Compressed air connection according to ISO 15407-1

Materials:
Subbase  Aluminum; Polyamide, fiber-glass reinforced
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Frame size
Compressed air connection 
Weight
Part No.
 
Output
 
 
 
[2 / 4]
[kg]
 
26 mm
G 1/4
0,165
1/4-18 NPTF
Scope of delivery incl. seal and mounting screws

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-02, © Bosch Rexroth AG, subject to change