|
|
Single subbase
▶ standard: ISO 5599-2 ▶ Frame size: ISO 2 ▶ compressed air connection output: G 1/2 - 1/2 NPTF ▶ Reversed pressure supply permissible
|
|
|
|
|
| Version |
Single plug-in wiring |
| Ambient temperature min./max. |
-10°C / +50°C |
| Medium temperature min./max. |
-14°C / +50°C |
| Medium |
Compressed air |
| Working pressure min./max. |
-0,95 bar / 10 bar |
| Number of valve positions |
1 |
| Surface |
anodized |
| Tightening torque for mounting screws |
4 Nm
|
| Direction of pneumatic port (1) |
On the side |
| Direction of pneumatic port (2,4) |
On the side |
| Direction of pneumatic port (12) |
On the side |
| Direction of pneumatic port (14) |
On the side |
| Exhaust (3,5) |
unrestricted exhaust |
| |
Ports separated |
| Compressed air connection |
according to ISO 5599 |
| Housing |
Die-cast aluminum, painted gray |
| Subbase |
Die-cast aluminum |
| Seals |
Aluminum, anodized |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
ISO 2
|
without wire end ferrule, tin-plated
|
G 1/2
|
G 1/2
|
G 1/2
|
G 1/8
|
G 1/8
|
|
|
without wire end ferrule, tin-plated
|
1/2 NPTF
|
1/2 NPTF
|
1/2 NPTF
|
1/8 NPTF
|
1/8 NPTF
|
|
|
Plug, M12, 5-pin
|
G 1/2
|
G 1/2
|
G 1/2
|
G 1/8
|
G 1/8
|
|
|
Plug, M12, 5-pin
|
1/2 NPTF
|
1/2 NPTF
|
1/2 NPTF
|
1/8 NPTF
|
1/8 NPTF
|
|
|
Plug, M12, 4-pin
|
G 1/2
|
G 1/2
|
G 1/2
|
G 1/8
|
G 1/8
|
|
|
Plug, M12, 4-pin
|
1/2 NPTF
|
1/2 NPTF
|
1/2 NPTF
|
1/8 NPTF
|
1/8 NPTF
|
|
|
AS-i flat cable
|
G 1/2
|
G 1/2
|
G 1/2
|
G 1/8
|
G 1/8
|
|
|
AS-i flat cable
|
1/2 NPTF
|
1/2 NPTF
|
1/2 NPTF
|
1/8 NPTF
|
1/8 NPTF
|
|
|
|
3000
|
110 V
|
24 V
|
-10% / +10%
|
-10% / +10%
|
straight
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
62
|
18
|
59
|
9
|
80
|
107
|
170
|
7,1
|
65
|
1/2
|
1/2
|
1/8
|
|
|
|
2,43
|
0,71
|
2,33
|
0,33
|
3,15
|
4,21
|
6,69
|
0,28
|
2,56
|
1/2
|
1/2
|
1/8
|
|
|
|
|
|
|